Altium

Design Rule Verification Report

Date: 23.07.2018
Time: 09:35:15
Elapsed Time: 00:00:00
Filename: C:\Users\a.unterreitmeier\Documents\Projekte\WPC_Demokit_200W_MCU\WE_WPC_002_V03_2018\Altium-Files\WE-WPC-002-V03-2018.PcbDoc
Warnings: 4
Rule Violations: 0

Summary

Warnings Count
Unplated multi-layer pad(s) detected 4
Total 4

Rule Violations Count
Clearance Constraint (Gap=0.2mm) (All),(All) 0
Short-Circuit Constraint (Allowed=No) (All),(All) 0
Un-Routed Net Constraint ( (All) ) 0
Width Constraint (Min=0.2mm) (Max=5mm) (Preferred=0.3mm) (All) 0
Power Plane Connect Rule(Relief Connect )(Expansion=0.508mm) (Conductor Width=0.254mm) (Air Gap=0.254mm) (Entries=4) (All) 0
Hole Size Constraint (Min=0.025mm) (Max=5mm) (All) 0
Total 0

Warnings

Unplated multi-layer pad(s) detected
Pad BO3-1(76mm,5mm) on Multi-Layer on Net NetBO1_1
Pad BO4-1(5mm,75mm) on Multi-Layer on Net NetBO1_1
Pad BO1-1(5mm,5mm) on Multi-Layer on Net NetBO1_1
Pad BO2-1(76mm,63mm) on Multi-Layer on Net NetBO1_1

Back to top