| Topologie | Sonstige Topologie |
| Eingangsspannung | 4.4-5.25 V |
| IC-Revision | A01 |
The EFR32xG22E Energy Harvesting Explorer Kit is an excellent starting point for exploring and evaluating various energy harvesting solutions with Silicon Labs' Multiprotocol Wireless Systems on Chip (SoC). It enables the evaluation of the functionality and performance of energy-harvesting-powered devices with Bluetooth LE and Zigbee Green Power. This comprehensive kit includes the EFR32xG22E Explorer Kit and multiple energy harvesting shield boards, enabling the evaluation of various energy sources such as photovoltaic cells, inductive or piezoelectric systems, and thermoelectric generators (TEG). It supports applications with pulsed or continuous power supply and accommodates single or dual energy sources.
| Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (mA) | RDC (Ω) | Typ | Muster | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 782853231 | SPEC | 10 Dateien | Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. | WE-CBA SMT EMI Suppression Ferrite Bead | 220 | 330 | 3000 | 0.05 | Hochstrom |
| Muster |
|---|
| Artikel Nr. | Datenblatt | Simulation | Downloads | Status | Produktserie | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (mA) | RDC (Ω) | Typ | Muster |
|---|