Eleazar Falco ; Emil Nierges
Power Supply, Power Distribution, Übertrager
25. Mai 2022
Lesezeit: 10 Min.

6 W Unipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver

Neuste AppNotes

RD002_Image

This reference design presents an auxiliary power supply providing a unipolar output voltage adjustable between 15 V and 20 V with a maximum output power of 6 W. The optimized design is for driving high-voltage SiC-MOSFET and IGBT discrete devices as well as power modules in high power converters. The output voltage range covers the requiremens of different devices, and the design can be easiliy integrated in the gate driver system. In addition to the compact size and high efficiency, one of the main features of the design is the extremely low interwinding capacitance of the WE-AGDT 750318114 transformer down to 6.8 pF, which helps to achieve high CMTI rating (Common-Mode Transient Immunity). A high CMTI enables faster switching transitions without compromising the functionality of the system, helping to achieve smaller system size and higher efficiency of the high power converter, as demanded by trending applications in areas like e-mobility, renewable energy and industrial automation.


Key Features

  • Extremely compact (27 x 14 x 14 mm)
  • Input voltage range: 9 to 18 V
  • Adjustable output voltage
  • Validated results for three common output voltages:
  • RD002-1: +15V/0V
  • RD002-2: +18V/0V
  • RD002-3: +20V/0V
  • 4 kV primary-secondary Isolation
  • WE-AGDT transformer with only 6.8 pF interwinding capacitance
  • PSR Flyback topology with LT8302 (ADI Power by Linear)
  • Two BoM variants: Standard and AEC-Q component qualification
  • Two PCB Layout variants: single sided and double sided


Typical Applications

  • Battery charging stations
  • Industrial drives: AC motor inverter
  • Renewable energy: Solar inverters
  • Power factor corrector (PFC) stage
  • Switch-mode power supplies with SiC MOSFETs

Download reference design document: RD002 design document
Download PCB fabrication files: RD002 fabrication files
Download PCB design files: RD002 design files

Neuste AppNotes