Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12811-12840 of 14005 reference designs
Filter values
Texas Instruments TPS61087, Rev. D
Boost Converter
|
V
in
5 V
|
fsw
650-1200 kHz
|
Output
15 V / 0.9 A
Texas Instruments TPS61087, Rev. D
Boost Converter
|
V
in
3.3-5 V
|
fsw
650-1200 kHz
|
Outputs
9 V, 15 V, 12 V
Texas Instruments TPS61087, Rev. D
Boost Converter
|
V
in
3.3-5 V
|
fsw
650-1200 kHz
|
Outputs
12 V, 15 V, 9 V
Texas Instruments TPS61087 | Demoboard PMP15044, Rev. E1
Flyback Converter
|
V
in
2.5-6 V
|
fsw
650-1200 kHz
|
Output
18.5 V
Texas Instruments TPS61087-Q1
Boost Converter
|
V
in
2.5-6 V
|
fsw
650-1200 kHz
|
Output
18.5 V / 3.2 A
Texas Instruments TPS61087-Q1
Boost Converter
|
V
in
2.5-6 V
|
fsw
650-1200 kHz
|
Output
18.5 V / 3.2 A
Texas Instruments TPS61088, Rev. A
Boost Converter
|
V
in
2.7-12 V
|
fsw
200-2200 kHz
|
Output
12.6 V
Texas Instruments TPS61089, Rev. 2
Boost Converter
|
V
in
2.7-12 V
|
fsw
200-2200 kHz
|
Output
12.6 V
Texas Instruments TPS61089, Rev. 2
Boost Converter
|
V
in
3-4.35 V
|
fsw
200-2200 kHz
|
Output
9 V / 2 A
Texas Instruments TPS610891, Rev. B
Boost Converter
|
V
in
3-4.35 V
|
fsw
200-2200 kHz
|
Output
9 V / 2 A
Texas Instruments TPS61093DSKR | Demoboard TIDA-00550, Rev. E1
Boost Converter
|
V
in
5 V
|
Output
24 V
Texas Instruments TPS61094
Buck-Boost Converter
|
V
in
0.7-5.5 V
|
Output
5.4 V / 1.7 A
Texas Instruments tps61096A, Rev. A
Boost Converter
|
V
in
1.8-5.5 V
|
Output
28 V / 0.25 A
Texas Instruments TPS61096EVM-787, Rev. Revised April 2017
Boost Converter
|
V
in
1.8-5.5 V
|
Output
3.6 V
Texas Instruments TPS61099, Rev. H
Boost Converter
|
V
in
0.7-5.5 V
|
Output
5.5 V / 1.25 A
Texas Instruments TPS610993, Rev. H
Boost Converter
|
V
in
0.7-5.5 V
|
Output
3 V
Texas Instruments TPS610994, Rev. H
Boost Converter
|
V
in
0.7-5.5 V
|
Output
3.3 V
Texas Instruments TPS610995 | Demoboard TIDA-010053, Rev. E1
Boost Converter
|
V
in
0.7-5.5 V
|
Output
5.5 V / 0.6 A
Texas Instruments TPS610995, Rev. H
Boost Converter
|
V
in
0.7-5.5 V
|
Output
3.6 V
Texas Instruments TPS610997, Rev. H
Boost Converter
|
V
in
0.7-5.5 V
|
Output
5 V
Texas Instruments TPS61099YFFR | Demoboard TIDA-010029, Rev. E1
Boost Converter
|
V
in
1.8-3 V
|
Output
4.2 V
Texas Instruments TPS61099YFFR | Demoboard TIDA-01614, Rev. E1
Boost Converter
|
V
in
3.7 V
|
Output
5.2 V
Texas Instruments TPS61120, Rev. D
Boost Converter
|
V
in
1.8-5.5 V
|
fsw
400-600 kHz
|
Outputs
3.3 V / 0.25 A, 5.5 V / 1.6 A
Texas Instruments TPS61130, Rev. C
SEPIC Buck-Boost Topology
|
V
in
1.8-6.5 V
|
fsw
400-600 kHz
|
Output
5.5 V / 0.3 A
Texas Instruments TPS61131, Rev. C
SEPIC Buck-Boost Topology
|
V
in
1.8-6.5 V
|
fsw
400-600 kHz
|
Output
3.3 V / 0.3 A
Texas Instruments TPS61132, Rev. C
SEPIC Buck-Boost Topology
|
V
in
1.8-6.5 V
|
fsw
400-600 kHz
|
Output
3.3 V / 0.3 A
Texas Instruments TPS61165, Rev. C
Flyback Converter
|
V
in
4.5-16 V
|
fsw
1000-1500 kHz
|
Outputs
3.3 V / 0.06 A, 18 V / 0.06 A, 5 V / 0.06 A
Texas Instruments TPS61170, Rev. D
Boost Converter
|
V
in
4.5-15 V
|
fsw
1200 kHz
|
Outputs
48 V / 0.06 A, 12 V / 0.3 A, 24 V / 0.3 A
Texas Instruments TPS61170 | Demoboard TIDA-010009, Rev. E2
Boost Converter
|
V
in
5 V
|
Output
24 V / 0.15 A
Texas Instruments TPS61175, Rev. C
Flyback Converter
|
V
in
3-13.2 V
|
fsw
200-2200 kHz
|
Outputs
-12 V / 0 A, 14 V / 0 A
previous
1
...
426
427
428
429
430
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes