| Topology | Flyback Converter |
| Input voltage | 90-265 V |
| Switching frequency | 138-142 kHz |
| Output 1 | 12 V / 0.55 A |
| IC revision | A |
The LT®8315 is a high voltage flyback converter with integrated630V/300mA switch. No opto-isolator is needed forregulation. The device samples the output voltage from theisolated flyback waveform appearing across a third windingon the transformer. Quasi-resonant boundary modeoperation improves load regulation, reduces transformersize, and maintains high efficiency.At start-up, the LT8315 charges its INTVCC capacitor via acurrent source attached to the DRAIN pin. During normaloperation, the current source turns off and the devicedraws its power from a third winding on the transformer.The LT8315 operates from a wide range of input supplyvoltages and can deliver up to 15W of power. It is availablein a thermally enhanced 20-pin TSSOP package with fourpins removed for high-voltage spacing.
Remark: Design Note 559 contain same inputs, outputs and circuit diagram so datafile is addednn Wide Input Voltage Range: 18V to 560Vnn 630V/300mA Integrated Power Switchnn No Opto-Isolator Required for Regulationnn Quasi-Resonant Boundary Mode Operationnn Constant-Current and Constant-Voltage Regulationnn Low-Ripple Light Load Burst Mode® Operationnn Low Quiescent Current: 70μAnn Programmable Current Limit and Soft-Startnn TSSOP Package with High-Voltage Spacing
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | RDC 1 (Ω) | RDC 2 (Ω) | RDC 3 (Ω) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750316022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-OLLT Offline Flyback Transformers | 99 - 269 V (AC) | 5 | 1.6 | 20 | 4.55 | 0.015 | 0.695 | 100 | 3.3 | 24:1:4 | 360 | 1500 | 13.46 | 17.75 | 12.7 | SMT | EP13 |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | RDC 1 (Ω) | RDC 2 (Ω) | RDC 3 (Ω) | fswitch (kHz) | L (mH) | NPRI : NSEC : NAUX | ISAT (mA) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
|---|