| Topology | Motor Drive |
| Input voltage | 14-80 V |
| IC revision | 1.1 |
The EPC9186 is a 150 ARMS 3-phase BLDC motor drive inverter board featuring the EPC2302eGaN® FET. The EPC9186 uses 4 FETs in parallel per switch position and can deliver up to 200 Apk maximum output current.
3-phase inverter with wide input DC voltage ranging from 14 V to 80 VLow distortion switching that reduces torque ripple and keeps motor audio emission lowCurrent, voltage, and temperature monitoringProtection features: over-current and input supply under voltage lockout
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | Ø OD (mm) | Ø ID (mm) | Qty. | Color | Gender | IR (A) | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012207085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 680 pF | ±10% | 50 | 0805 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 2 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | 4000 | – | – | – | 1.25 | 0.8 | – | – | – | – | |||
![]() | 7447785133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | 6033 | -40 °C up to +125 °C | – | – | – | 5.9 | – | – | 33 | 1.05 | 0.9 | 400 | 17 | Robust | – | – | 1000 | – | – | – | 6.2 | 3.3 | – | – | – | – | ||
![]() | 7461147 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | Tray | – | – | – | – | – | – | – | – | – | – | – | 180 | 9 | 7 | 180 | M5 | 4 | 16 | |
![]() | 9774010243R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SMSI SMT Steel Spacer with internal Thread M2 | – | – | – | – | -55 °C up to +150 °C | – | – | – | 1 | – | Tape and Reel | – | – | – | – | – | – | 4.35 | 2.8 | 1500 | – | – | – | – | – | – | M2 | – | – | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | -40 °C up to +125 °C | – | 1000 MΩ | – | 2.44 | – | Bag | – | – | – | – | – | – | – | – | – | Black | Jumper | 3 | – | – | – | – | – | 1 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012207085 | SPEC | ||
![]() | 7447785133 | SPEC | |
![]() | 7461147 | SPEC | – |
![]() | 9774010243R | SPEC | – |
![]() | 60900213421 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | Ø OD (mm) | Ø ID (mm) | Qty. | Color | Gender | IR (A) | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Samples |
|---|