| Topology | Motor Drive |
| Input voltage | 14-65 V |
| Output 1 | 30 A |
| IC revision | 1.1 |
The EPC9193 evaluation board is a 3-phase BLDC motor drive inverter board featuring the EPC2619 eGaN FET, rated at 100 V with 4.2 mΩ maximum RDS(on). The EPC9193 is available in two configurations. The standard configuration (EPC9193) uses a single FET for each switch position and can deliver up to 30 ARMS. The high current configuration (EPC9193HC) uses two paralleled FETS per switch position and can deliver up 60 Apk (40 ARMS maximum output current).The board can also be configured for multi-phase DC–DC conversion and the EPC2619 supports PWM switching frequencies up to 250 kHz in motor drive applications and 500 kHz in DC-DC applications.The EPC9193 contains all the necessary critical functions circuits to support a complete motor drive inverter including gate drivers, regulated auxiliary power rails for housekeeping supplies, voltage, and temperature sense, accurate current sense, and protection functions.
3-phase inverter based on EPC2619 eGaN FET with wide input DC voltage ranging from 14 V to 65 VDimensions: L x W = 130 mm x 100 mm (including connector)Low distortion switching that keeps motor audio emission low and reduces torque rippledv/dt optimized for motor drives less than 10 V/ns with option to increase dv/dt for DC–DC applicationsCurrent sense, voltage sense, temperature monitoring circuitProtection features including: over-current and input supply under voltage lockoutShaft encoder/Hall sensors interface connector for motor drive application with two voltage levels selection optionThe board can also be configured to operate as a synchronous buck DC–DC converter
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | Ø ID (mm) | Qty. | Pins (pcs) | Color | Gender | IR (A) | H (mm) | Ø OD (mm) | IR (A) | Ti | Tl (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012207085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 680 pF | ±10% | 50 | 0805 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | 4000 | – | – | – | – | 0.8 | – | – | – | – | |||
![]() | 7447785133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | 6033 | -40 °C up to +125 °C | – | – | – | 5.9 | 6.2 | – | – | 33 | 1.05 | 0.9 | 400 | 17 | Robust | – | 1000 | – | – | – | – | 3.3 | – | – | – | – | ||
![]() | 9774010243R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SMSI SMT Steel Spacer with internal Thread M2 | – | – | – | – | -55 °C up to +150 °C | – | – | – | 1 | – | – | Tape and Reel | – | – | – | – | – | – | 2.8 | 1500 | – | – | – | – | – | 4.35 | – | M2 | – | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | -40 °C up to +125 °C | – | 1000 MΩ | – | 2.44 | – | – | Bag | – | – | – | – | – | – | – | – | 1 | Black | Jumper | 3 | – | – | – | – | – | |
![]() | 7466005R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SMBU REDCUBE SMT with internal through-hole thread | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | 600 | – | – | – | 70 | 5 | 9 | 70 | M5 | 6 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012207085 | SPEC | ||
![]() | 7447785133 | SPEC | |
![]() | 9774010243R | SPEC | – |
![]() | 60900213421 | SPEC | – |
![]() | 7466005R | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | Ø ID (mm) | Qty. | Pins (pcs) | Color | Gender | IR (A) | H (mm) | Ø OD (mm) | IR (A) | Ti | Tl (mm) | Samples |
|---|