| Topology | Motor Drive |
| Input voltage | 60-80 V |
| IC revision | 1.0 |
The REF_80VDC_3.5KW_OPE2 reference board is a high efficiency BLDC/PMSM three phase motor drive solution based on Infineon's PSOC Control 3 advanced M33 based microcontroller. It is capable of supporting multiple control schemes including sensor-less field oriented control (FOC). It produces sinusoidal motor phase current up to 100 Amps peak and 40 Amps RMS continuous motor drive power of 2.5 kW. It operates with Infineon's motor control suite.
3-phase BLDC, PMSM motor drive inverterSensorless FOC control firmwareSupports Hall sensorsSensored trapezoidal control supportedBattery safe disconnect MOSFET (7th FET)Thermal protectionOver current protectionOver voltage protectionSupports motor control suite SW tool
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | Fl (mm) | Packaging | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012206080 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 330 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.4 | 7" Tape & Reel | 0.8 | 0.8 | – | – | – | – | |||
| 885012206065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.4 | 7" Tape & Reel | 0.8 | 0.8 | – | – | – | – | |||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.4 | 7" Tape & Reel | 0.8 | 0.8 | – | – | – | – | |||
| 885012106031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | ±20% | 25 | 0603 | -55 °C up to +85 °C | 20 | 0.01 GΩ | X5R Class II | 1.6 | 0.35 | 7" Tape & Reel | 0.8 | 0.8 | – | – | – | – | |||
![]() | 7460305 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | Tray | 9 | 7 | 160 | M5 | 6 | 8 | |
![]() | 74655095R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRBU REDCUBE THR with internal through-hole thread | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | Tape and Reel | 10 | 4 | – | M5 | 3.5 | 8 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012206080 | SPEC | ||
| 885012206065 | SPEC | ||
| 885012206076 | SPEC | ||
| 885012106031 | SPEC | ||
![]() | 7460305 | SPEC | – |
![]() | 74655095R | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | Fl (mm) | Packaging | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Samples |
|---|