| Topology | Half-Bridge Converter Nonisolated |
| Input voltage | 80 V |
| Switching frequency | 200-1000 kHz |
| Output 1 | 80 V / 25 A |
| IC revision | 1 |
The EVAL_7136U_100V_GaNc allows designers to conduct a comprehensive general-purpose evaluation of the featured CoolGaN™ Transistor 100 V G3 together with the dedicated TDI EiceDRIVER™ gate driver.The GaN transistor is housed in a small PQFN 3x5 package and has a very low on-state resistance of 2.4 mΩ, making it ideal for demanding high-voltage and high-current applications. The high-side gate driver IC with truly diffential inputs is tailor-made for driving GaN transistors.
Optimized half-bridge layoutWaveform connectionDC voltage connectionOn-board temperature sensingMultiple PWM input options
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | L (mm) | Fl (mm) | Packaging | SW (mm) | Ingress Protection Code | f | Mount | Center Contact | Variant | W (mm) | H (mm) | Ti | Tl (mm) | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012006023 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 pF | ±5% | 16 | 0603 | -55 °C up to +125 °C | 1000 | 10 GΩ | NP0 Class I | 1.6 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | 0.8 | 0.8 | – | – | – | – | – | – | – | – | |||
![]() | 691363110002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3631 - 3.50 mm Horizontal with hook on wire Side | – | – | – | – | -40 °C up to +105 °C | – | – | – | 7 | – | Box | – | – | – | Cable | – | Hook on wire side | – | – | – | – | 2 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | |
![]() | 970150321 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTII Steel Spacer Stud, metric, internal/internal | – | – | – | – | -55 °C up to +150 °C | – | – | – | 15 | – | Carton | 5.5 | – | – | – | – | – | – | – | M3 | – | – | – | – | – | – | – | |
![]() | 970300321 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTII Steel Spacer Stud, metric, internal/internal | – | – | – | – | -55 °C up to +150 °C | – | – | – | 30 | – | Carton | 5.5 | – | – | – | – | – | – | – | M3 | – | – | – | – | – | – | – | |
![]() | 74655095R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRBU REDCUBE THR with internal through-hole thread | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | Tape and Reel | – | – | – | THR | – | – | 10 | 4 | M5 | 3.5 | 8 | – | – | – | – | – | |
![]() | 691322110012 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | – | – | – | – | -40 °C up to +105 °C | – | – | – | 43.4 | – | Box | – | – | – | THT | – | – | – | – | – | – | 12 | PCB Header | Cable | No | PCB Header | – | |
![]() | 60311002111526 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMA PCB THT/THR/SMT | – | – | – | – | -65 °C up to +165 °C | – | 5000 MΩ | – | – | – | Tray | – | None | DC~6 GHz | THT | Ø 1.27 | – | – | – | – | – | – | – | PCB | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012006023 | SPEC | ||
![]() | 691363110002 | SPEC | – |
![]() | 970150321 | SPEC | – |
![]() | 970300321 | SPEC | – |
![]() | 74655095R | SPEC | – |
![]() | 691322110012 | SPEC | – |
![]() | 60311002111526 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | L (mm) | Fl (mm) | Packaging | SW (mm) | Ingress Protection Code | f | Mount | Center Contact | Variant | W (mm) | H (mm) | Ti | Tl (mm) | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
|---|