| Topology | Power Factor Correction |
| Input voltage | 75-264 V |
| Output 1 | 400 V / 12.5 A |
| IC revision | 1.1 |
this is the EVAL-PFC-5KW-1EDSIC-MotherBoard of EVAL-1EDSIC-PFC-5KW.
Interleaved CCM totem pole PFCOver-current protection (OCP) integratedImproved performance and robustness
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Rows | G (mm) | Gender | Type | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890303326009CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBP Film Capacitors | 470 nF | 130 | 0.1 | 21.28 GΩ | 22.5 | Carton | – | 4 | – | – | – | – | – | – | 9 | 18 | – | – | – | – | – | – | – | 630 | – | – | 26 | – | ||
![]() | 7448063801 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | 5 | – | – | – | – | – | – | 27.5 | 46 | – | – | – | 4 | 38 | 1.5 | 2.3 | 300 | 2100 | Nanocrystalline | 48 | THT | ||
![]() | 61300621821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | 1000 MΩ | 2.54 | Tray | Dual | – | Socket Header | Straight | 250 | – | 20 | max. | – | – | 3 | – | – | 6 | 3 | – | – | – | – | – | 8.12 | THT | |
![]() | 61300821821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | 1000 MΩ | 2.54 | Tray | Dual | – | Socket Header | Straight | 250 | – | 20 | max. | – | – | 3 | – | – | 8 | 3 | – | – | – | – | – | 10.66 | THT | |
![]() | 61301621821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | 1000 MΩ | 2.54 | Tray | Dual | – | Socket Header | Straight | 250 | – | 20 | max. | – | – | 3 | – | – | 16 | 3 | – | – | – | – | – | 20.82 | THT | |
![]() | 61302021821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | 1000 MΩ | 2.54 | Tray | Dual | – | Socket Header | Straight | 250 | – | 20 | max. | – | – | 3 | – | – | 20 | 3 | – | – | – | – | – | 25.9 | THT | |
![]() | 62003221821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header | – | – | – | 1000 MΩ | 2 | Tube | Dual | – | Socket Header | Straight | 200 | – | 20 | max. | – | – | 2 | – | – | 32 | 2 | – | – | – | – | – | 32.4 | THT | |
![]() | 7460307 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | – | – | – | – | – | Tray | – | – | – | – | – | – | – | – | 9 | 7 | 160 | M4 | 6 | 8 | 160 | – | – | – | – | Brass | – | Press-Fit | |
![]() | 61301021821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | 1000 MΩ | 2.54 | Tray | Dual | – | Socket Header | Straight | 250 | – | 20 | max. | – | – | 3 | – | – | 10 | 3 | – | – | – | – | – | 13.2 | THT | |
![]() | 61900211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | – | – | – | 1000 MΩ | 2.54 | Bag | – | – | Male | Vertical | 250 | PCB | 20 | max. | – | – | – | – | – | 2 | 3 | – | – | – | – | – | 5.08 | THT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 890303326009CS | SPEC | |
![]() | 7448063801 | SPEC | |
![]() | 61300621821 | SPEC | – |
![]() | 61300821821 | SPEC | – |
![]() | 61301621821 | SPEC | – |
![]() | 61302021821 | SPEC | – |
![]() | 62003221821 | SPEC | – |
![]() | 7460307 | SPEC | – |
![]() | 61301021821 | SPEC | – |
![]() | 61900211121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Rows | G (mm) | Gender | Type | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | Mount | Samples |
|---|