| Topology | Other Topology |
| IC revision | 07 |
This is the standard evaluation board for our PSOC™ Control C3 family of MCU's. PSOC™ Control C3M5 is a high-performance and low-power 32-bit single-core Arm® Cortex® M33-based MCU. In addition to the CPU subsystem, the devices contain advanced real-time control peripherals, such as a high-performance programmable analog subsystem, comparators, advanced timers with high-resolution capability, up to six SCBs, and two CAN FDs for communication.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | Interface Type | Gender | Mount | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | G (mm) | IR (A) | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | 2.44 | – | – | Bag | – | – | – | – | – | – | – | Jumper | – | – | 250 | 2.54 | – | – | 3 | Black | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | Bag | – | – | – | – | – | – | – | Pin Header | THT | – | 250 | 2.54 | Single | – | 3 | – | – | – | – | – | – | |
![]() | 691210910003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | 3 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 8.02 | – | – | Box | – | – | – | – | – | – | – | – | THT | – | 150 | 2.54 | – | – | 6 | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | Bag | – | – | – | – | – | – | – | Pin Header | THT | – | 250 | 2.54 | Single | – | 3 | – | – | – | – | – | – | |
![]() | 61300811821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | 8 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 20.82 | – | – | Tray | – | – | – | – | – | – | – | Socket Header | THT | – | 250 | 2.54 | Single | – | 3 | – | – | – | – | – | – | |
![]() | 61301011821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | 10 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 25.9 | – | – | Tray | – | – | – | – | – | – | – | Socket Header | THT | – | 250 | 2.54 | Single | – | 3 | – | – | – | – | – | – | |
![]() | 629722000214 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | 16 | USB 2.0 | – | – | Horizontal | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | Type C | Receptacle | SMT | – | 48 | – | – | 0.95 | 5 | – | – | – | – | – | – | |
![]() | 61304021821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | 40 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 51.3 | – | – | Tray | – | – | – | – | – | – | – | Socket Header | THT | 3 | 250 | 2.54 | Dual | – | 3 | – | – | – | – | – | – | |
![]() | 150080YS75000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | – | 2 | 1.25 | – | Tape and Reel | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 0.7 | – | – | – | – | ||
| 885012005057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | |||
| 885012005061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | |||
| 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | |||
| 885012205067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | |||
| 885012105004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 nF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | – | 10 | 0.2 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | |||
| 885012105012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | – | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | |||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
![]() | 434123025826 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | 0.05 | – | – | – | – | 0.05 | – | 2.5 | 260 | 50000 | White | not specified | |
| 885012205086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | |||
| 885012106031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 25 | 0603 | -55 °C up to +85 °C | – | 20 | 0.01 GΩ | X5R Class II | 1.6 | 0.8 | 0.35 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
![]() | 560112116001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | – | 1.6 | 0.8 | – | – | 0 Ω | +0.05Ω/-0Ω | 0.1 | – | – | – | – | – | SMT | – | – | – | – | – | 1 | – | 0.45 | – | – | – | – | ||
![]() | 560112110006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | -55 °C up to +155 °C | – | – | – | – | 1 | 0.5 | – | – | 10 kΩ | ±5% | 0.1 | -100 | 100 | 50 | – | – | SMT | – | – | – | – | – | – | – | 0.35 | – | – | – | – | ||
![]() | 560112110036 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | -55 °C up to +155 °C | – | – | – | – | 1 | 0.5 | – | – | 220 Ω | ±5% | 0.1 | -100 | 100 | 50 | – | – | SMT | – | – | – | – | – | – | – | 0.35 | – | – | – | – | ||
![]() | 560112110046 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | -55 °C up to +155 °C | – | – | – | – | 1 | 0.5 | – | – | 22 Ω | ±1% | 0.1 | -100 | 100 | 50 | – | – | SMT | – | – | – | – | – | – | – | 0.35 | – | – | – | – | ||
![]() | 560112110127 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | -55 °C up to +155 °C | – | – | – | – | 1 | 0.5 | – | – | 15 kΩ | ±1% | 0.1 | -100 | 100 | 50 | – | – | SMT | – | – | – | – | – | – | – | 0.35 | – | – | – | – | ||
![]() | 560112110262 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | -55 °C up to +155 °C | – | – | – | – | 1 | 0.5 | – | – | 750 Ω | ±1% | 0.1 | -100 | 100 | 50 | – | – | SMT | – | – | – | – | – | – | – | 0.35 | – | – | – | – | ||
![]() | 560112116005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | – | 1.6 | 0.8 | – | – | 10 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | SMT | – | – | – | – | – | – | – | 0.45 | – | – | – | – | ||
![]() | 560112116012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | – | 1.6 | 0.8 | – | – | 10 kΩ | ±5% | 0.1 | -100 | 100 | 75 | – | – | SMT | – | – | – | – | – | – | – | 0.45 | – | – | – | – | ||
![]() | 560112110018 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | -55 °C up to +155 °C | – | – | – | – | 1 | 0.5 | – | – | 4.7 kΩ | ±5% | 0.1 | -100 | 100 | 50 | – | – | SMT | – | – | – | – | – | – | – | 0.35 | – | – | – | – | ||
![]() | 560112110019 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | -55 °C up to +155 °C | – | – | – | – | 1 | 0.5 | – | – | 100 kΩ | ±1% | 0.1 | -100 | 100 | 50 | – | – | SMT | – | – | – | – | – | – | – | 0.35 | – | – | – | – | ||
![]() | 560112110063 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | -55 °C up to +155 °C | – | – | – | – | 1 | 0.5 | – | – | 100 kΩ | ±5% | 0.1 | -100 | 100 | 50 | – | – | SMT | – | – | – | – | – | – | – | 0.35 | – | – | – | – | ||
![]() | 560112110136 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | -55 °C up to +155 °C | – | – | – | – | 1 | 0.5 | – | – | 49.9 kΩ | ±1% | 0.1 | -100 | 100 | 50 | – | – | SMT | – | – | – | – | – | – | – | 0.35 | – | – | – | – | ||
![]() | 560112110170 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | -55 °C up to +155 °C | – | – | – | – | 1 | 0.5 | – | – | 60.4 Ω | ±1% | 0.1 | -100 | 100 | 50 | – | – | SMT | – | – | – | – | – | – | – | 0.35 | – | – | – | – | ||
![]() | 560112110266 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | -55 °C up to +155 °C | – | – | – | – | 1 | 0.5 | – | – | 2.7 kΩ | ±1% | 0.1 | -100 | 100 | 50 | – | – | SMT | – | – | – | – | – | – | – | 0.35 | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | Interface Type | Gender | Mount | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | G (mm) | IR (A) | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples |
|---|