| Topology | Other Topology |
| IC revision | 1.0 |
This demo board for 12S battery cells, led by our TLE9012DQU Li-ion battery monitoring and balancing IC, features advanced cell monitoring and balancing, cutting edge temperature management, the latest safety functionality including SoC and SoH, and an extensible and non-blocking software layout. It is is delivered in a modular design by combining the DEMO_IMR_BMSPWR_V1 power board and the DEMO_IMR_BMSCTRL_V1 controller board (on this page).
Combination of Arm® Cortex®-M4/M0+ CPUsDesigned to estimate SoC and SoHLow-power Flash technology,Programmable digital & analog resourcesExtensible, non-blocking software layout30 V – 50.4 V voltage range
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | Pins (pcs) | Pitch (mm) | Version | Gender | Rows | Mount | IR (mA) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060BS75000 | SPEC | 27 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | – | – | 0.8 | – | Tape and Reel | – | – | – | – | – | SMT | – | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | – | – | 0.8 | – | Tape and Reel | – | – | – | – | – | SMT | – | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | – | – | 0.8 | – | Tape and Reel | – | – | – | – | – | SMT | – | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 742792663 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0603 | – | – | – | – | 0.8 | 0.3 | – | – | – | SMT | – | – | SMT | 100 | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 1000 | 1100 | 150 MHz | 650 | 0.85 | Wide Band | ||
| 885012006050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 6.8 pF | ±0.5pF | 50 | 0603 | 536 | – | 10 GΩ | NP0 Class I | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 25 | 0603 | – | 3.5 | 5 GΩ | X7R Class II | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 25 | 0603 | – | 10 | 0.5 GΩ | X7R Class II | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012207079 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 2.2 µF | ±10% | 25 | 0805 | – | 10 | 0.05 GΩ | X7R Class II | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 1.25 | – | – | – | – | – | – | – | – | – | – | |||
| 885012107018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 4.7 µF | ±20% | 25 | 0805 | – | 10 | 0.02 GΩ | X5R Class II | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 1.25 | – | – | – | – | – | – | – | – | – | – | |||
![]() | 61300711821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | – | – | Tray | 7 | 2.54 | – | Socket Header | Single | THT | 3000 | 250 | 20 | max. | – | 18.28 | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 416131160808 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 24 | – | – | – | 100 MΩ | – | – | – | Tape and Reel | 8 | 1.27 | – | – | – | – | – | – | – | – | 8 | 11.33 | Yes | – | 500 | 1000 | White | Yes | – | – | – | – | – | – | |
![]() | 430481031816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 12 | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | 50 | – | – | – | – | – | not specified | 3.1 | 160 | 1000000 | Black | Yes | – | – | – | – | – | – | |
![]() | 434121025816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.8 mm | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 12 | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | 50 | – | – | – | – | – | not specified | 2.5 | 160 | 50000 | Black | No | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | 2 | 2.54 | – | Pin Header | Single | THT | 3000 | 250 | 20 | max. | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61302021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | 20 | 2.54 | – | Pin Header | Dual | THT | 3000 | 250 | 20 | max. | – | 25.4 | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 687140183722 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC Zero Insertion Force Connectors - 0.50mm | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | – | – | – | 100 MΩ | – | – | – | Tape and Reel | 40 | 0.5 | – | – | – | SMT | 400 | 50 | 30 | max. | – | 25.7 | – | – | – | – | Black | – | – | – | – | – | – | Horizontal | |
| 885012006093 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 8.2 pF | ±0.5pF | 100 | 0603 | 564 | – | 10 GΩ | NP0 Class I | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012106029 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 2.2 µF | ±10% | 16 | 0603 | – | 10 | 0.05 GΩ | X5R Class II | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
![]() | 830108207309 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | Processor, USB, Bluetooth | 24 MHz | ±10ppm | 20 | 8 | -40 °C up to +85 °C | – | – | – | CFPX-180 | – | – | – | – | 2.5 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 3.2 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 830105946101 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | – | – | – | – | – | – | – | Real Time Clock | 32.768 kHz | ±20ppm | – | 7 | -40 °C up to +85 °C | – | – | – | IQXC-25 | – | – | – | – | 1.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 0.6 | – | – | – | – | – | – | – | – | – | – | |
| 885012106031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 25 | 0603 | – | 20 | 0.01 GΩ | X5R Class II | 0.8 | 0.35 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
![]() | 62701021621 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 1.27 mm Male | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | – | – | Tube | 10 | 1.27 | – | – | – | – | 1000 | 50 | 20 | max. | – | 12.7 | – | – | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | Pins (pcs) | Pitch (mm) | Version | Gender | Rows | Mount | IR (mA) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
|---|