| Topology | USB |
| Input voltage | 5.5-24 V |
| Output 1 | 21 V / 2.4 A |
| IC revision | 2.2 |
The REF_CCG7SC_120W_3C was developed for a 3-port USB-C PD adapter with unified daughter cards sitting on the baseboard. There are feedback signals that can be connected flyback converter such as PWM and I2C for efficiency optimized control. The unified daughter card is based on EZ-PD™ CCG7SC which integrates USB-PD and DC-DC converter and it is capable of doing power-sharing among the port and fault protections. Summary of Features3 ports USB-C PD adapter solutionScalable 2-4 ports system design100 W max power per portConfigurable total powerDynamic load-sharingMultiport efficiency optimized controlFeedback control through PWM and I2 CSupport PD 3.1 SPR with PPSSupport BC 1.2, QC5, AFC, and Apple 2.4 A3.3 V - 21 V output voltage5.5 V - 24 V input voltageFirmware upgrade through CC
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012205043 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 680 pF | ±10% | 25 | 0402 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012205061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012105017 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 220 nF | ±20% | 16 | 0402 | -55 °C up to +85 °C | 10 | 0.5 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
![]() | 74439358068 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | 8080 | -40 °C up to +125 °C | – | – | – | 8.8 | 8.3 | 7.8 | – | – | 6.8 | 10.55 | 17.6 | 13 | 14.3 | 22 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012205043 | SPEC | ||
| 885012205061 | SPEC | ||
| 885012206095 | SPEC | ||
| 885012105017 | SPEC | ||
| 885012207103 | SPEC | ||
![]() | 74439358068 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|