| Topology | Half-Bridge Converter symmetrical isolated |
| Input voltage | 450 V |
| IC revision | 1 |
The NX-DP-GAN039-BSC half-bridge evaluation board is designed for double-pulse testing of GaN FETs in a bottom-side cooled copper-clip package (CCPAK). Optimized for low inductance, the board incorporates a high-bandwidth current shunt to enable accurate evaluation of switching performance. It also supports thermal analysis and continuous operation at power levels up to several kilowatts.
Input & output voltage Up to 450 V DCJunction temperature Up to 150 °CMaximum power Depends on operating conditions; observe TcaseAmbient temperature Below 50 °CAuxiliary supply 12 V DC nominal, 0.5 ALogic inputs Recommended: 0 V (low), 3.3V (high); 5 V tolerant 50 Ω terminated SMA connector
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | IRP,40K (A) | Mount | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Operating Temperature | Q (%) | SW (mm) | To | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | Color | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | H (mm) | Ø OD (mm) | IR (A) | Ti | Tl (mm) | Winding Style | L (µH) | Z @ 100 MHz (Ω) | IR (mA) | RDC max. (mΩ) | VR (V) | VT (V (AC)) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 78438336047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 2.4 | 5.15 | 30 | 2.4 | SMT | – | – | – | – | – | – | – | – | – | 3020 | – | – | – | – | 3 | 3 | – | – | -40 °C up to +125 °C | – | – | – | 2 | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | bifilar | 4.7 | – | – | 158 | – | – | ||
![]() | 744235801 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW SMT Common Mode Line Filter | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | 1812 | – | – | – | – | 4.5 | 3.2 | – | – | -40 °C up to +125 °C | – | – | – | 4 | – | – | – | – | – | – | – | – | – | 2.8 | – | – | – | – | bifilar | 1.3 | 800 | 1000 | 120 | 60 | 125 | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | SMT | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | Tape and Reel | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150080VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | SMT | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | Tape and Reel | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012006051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 10 pF | ±5% | 0603 | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 50 | – | |||
| 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 0603 | 600 | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 25 | – | |||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 0603 | 600 | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 25 | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 0603 | 600 | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 50 | – | |||
| 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 0805 | 600 | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 50 | – | |||
![]() | 61900311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | Bag | -40 °C up to +105 °C | – | – | – | 3 | 2.54 | – | Male | Vertical | Beige | 250 | PCB | 20 | max. | – | – | 3 | – | – | – | – | – | 3000 | – | – | – | |
![]() | 971650485 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAIE Plastic Spacer Stud, metric, internal/ external | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 65 | – | – | Bag | -30 °C up to +110 °C | – | 8 | M4 | – | – | – | – | – | Black | – | – | – | – | – | – | – | M4 | – | – | – | – | – | – | – | – | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 2.44 | – | – | Bag | -40 °C up to +125 °C | – | – | – | 1 | 2.54 | – | Jumper | – | Black | 250 | – | 20 | max. | – | – | – | – | – | – | – | – | 3000 | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | Bag | -40 °C up to +105 °C | – | – | – | 2 | 2.54 | Single | Pin Header | Straight | – | 250 | – | 20 | max. | – | – | – | – | – | – | – | – | 3000 | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | Bag | -40 °C up to +105 °C | – | – | – | 3 | 2.54 | Single | Pin Header | Straight | – | 250 | – | 20 | max. | – | – | – | – | – | – | – | – | 3000 | – | – | – | |
| 885012006077 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 47 pF | ±5% | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 100 | – | |||
| 885012006079 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 100 pF | ±5% | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 100 | – | |||
| 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 0805 | 600 | 2.5 | 1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 100 | – | |||
![]() | 885342208021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 1000 | – | ||
![]() | 885342209009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | ±10% | 1210 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.75 | 7" Tape & Reel | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 2000 | – | ||
![]() | 746600330R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SMBU REDCUBE SMT with internal through-hole thread | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | 7 | 50 | M3 | 4 | – | – | – | 50000 | – | – | – | |
| 885012106031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 0603 | 600 | 20 | 0.01 GΩ | X5R Class II | 1.6 | 0.8 | 0.35 | 7" Tape & Reel | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 25 | – | |||
| 885012107019 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | 0805 | 600 | 10 | 0.002 GΩ | X5R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 25 | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | IRP,40K (A) | Mount | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Operating Temperature | Q (%) | SW (mm) | To | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | Color | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | H (mm) | Ø OD (mm) | IR (A) | Ti | Tl (mm) | Winding Style | L (µH) | Z @ 100 MHz (Ω) | IR (mA) | RDC max. (mΩ) | VR (V) | VT (V (AC)) | Samples |
|---|