| Topology | LAN / POE |
| IC revision | A |
The TJA11xx-SDBx SABRE development boards are purpose-built tools to evaluate the SGMII and RGMII. From the naming convention, TJA11xx-SDBR and TJA11xx-SDBS include RGMII and SGMII, respectively.To enable quick application prototyping, various NXP system development boards feature the common SABRE connector; for example, our latest radar SoCs.These boards represent a reference design for scaling from 100 to 1000BASE-T1 with or without MACsec within our PHY family. The same board can be ordered with TJA1103, TJA1104, TJA1120 or TJA1121.It is important to note that with the help of SABRE connector TJA11xx-SDBx board can smoothly interface with S32K and S32G µP/µC evaluation boards.
Connectivity100BASE-T1 and 1000BASE-T1 automotive ethernetGeneral SpecificationsQuick functional evaluation of TJA1103, TJA1104, TJA1120 and TJA1121Supports MACsec (TJA1104 and TJA1121)Supports MII/RMII/RGMII (PN ending with R)Supports SGMII (PN ending with S)SMA and JTAG connectorsVoltage and current tap pointsControl signals are accessible via pin headersConfigurable pin strapping jumper settingsControl signals for inhibit and wake in/outMultiple supply options
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | SW (mm) | Ti | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012005057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 22 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | |||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
![]() | 7440430022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | 4828 | -40 °C up to +125 °C | – | – | – | – | 4.8 | 4.8 | – | – | 2.2 | 2.5 | 2.35 | 100 | SMT | – | – | – | 28 | – | – | 2 | – | – | – | – | 2.8 | – | – | – | – | – | ||
![]() | 74437336033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | 5030 | -40 °C up to +125 °C | – | – | – | – | 5.7 | 5.2 | – | – | 3.3 | – | – | 27 | SMT | 5.45 | 5.55 | 10.9 | 38 | – | – | 2 | – | – | – | – | 2.8 | – | – | – | – | – | ||
![]() | 430481035816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | – | – | 12 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | 0.05 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.5 | 160 | 1000000 | Black | Yes | not specified | |
![]() | 970110324 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SBRII Brass Spacer Stud, metric, internal/internal | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | 11 | – | – | Carton | – | – | – | – | – | – | – | – | – | 5.5 | M3 | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | Bag | – | 3 | – | – | THT | – | – | – | – | – | – | 2 | 2.54 | Single | Pin Header | Straight | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | Bag | – | 3 | – | – | THT | – | – | – | – | – | – | 3 | 2.54 | Single | Pin Header | Straight | – | – | – | – | – | – | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 12.7 | – | – | Bag | – | 3 | – | – | THT | – | – | – | – | – | – | 5 | 2.54 | Single | Pin Header | Straight | – | – | – | – | – | – | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 15.24 | – | – | Bag | – | 3 | – | – | THT | – | – | – | – | – | – | 6 | 2.54 | Single | Pin Header | Straight | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012005057 | SPEC | ||
| 885012206076 | SPEC | ||
![]() | 7440430022 | SPEC | |
![]() | 74437336033 | SPEC | |
![]() | 430481035816 | SPEC | – |
![]() | 970110324 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300511121 | SPEC | – |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | SW (mm) | Ti | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples |
|---|