| Topology | RF signals / communications |
| IC revision | 1 |
The PTX105R NFC Reader Arduino Shield reference design adds Near Field Communication (NFC) reader, writer, and card emulation capabilities to the Arduino platform, streamlining prototyping and development for IoT applications requiring secure, contactless communication. With multi-protocol support, ready-to-use Arduino IDE libraries, and pre-certification for FCC, CE, UKCA, and ISED standards, it simplifies integration and reduces time to market for connected designs.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Z @ 100 MHz (Ω) | RDC (Ω) | Type | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | ISAT1 (A) | ISAT2 (A) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Pins (pcs) | Pitch (mm) | Rows | H (mm) | Gender | Packaging | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | SMT | – | – | – | 0.7 | – | Tape and Reel | – | – | – | – | – | – | – | – | ||
![]() | 782422102 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 1000 | 1 | Wide Band | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | SMT | – | – | – | 0.5 | – | – | – | 1 | – | 1200 | 200 | – | – | – | ||
![]() | 782853561 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 560 | 0.1 | High Current | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | SMT | – | – | – | 0.9 | – | – | – | 1 | – | 600 | 1500 | – | – | – | ||
![]() | 744226S | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL2 SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | SMT | 4 | – | – | 5 | – | – | sectional | 2 | 10 | 920 | 1600 | 0.08 | 80 | – | ||
![]() | 744383130068 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 135 | 2.55 | 4.8 | 101 | 80 | SMT | 2 | – | – | 1 | – | – | bifilar | 8 | 0.68 | – | 0 | 0.126 | – | – | ||
![]() | 74479276210 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | 1.95 | 4.25 | 95 | 3.15 | 4.25 | 55 | – | SMT | 2 | – | – | 1 | – | – | – | 1 | 1 | – | 3150 | 0.06 | – | – | ||
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | THT | 3 | 2.54 | Single | – | Pin Header | Bag | – | – | – | – | 3000 | – | – | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | THT | 4 | 2.54 | Single | – | Pin Header | Bag | – | – | – | – | 3000 | – | – | – | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | THT | 4 | 2.54 | Dual | – | Pin Header | Bag | – | – | – | – | 3000 | – | – | – | |
![]() | 830053099 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | 27.12 MHz | ±10ppm | 10 | 10 | -20 °C up to +70 °C | – | – | – | – | – | – | – | SMT | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | NFC, RFID |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060YS75000 | SPEC | |
![]() | 782422102 | SPEC | |
![]() | 782853561 | SPEC | |
![]() | 744226S | SPEC | |
![]() | 744383130068 | SPEC | |
![]() | 74479276210 | SPEC | |
![]() | 61300311121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 61300421121 | SPEC | – |
![]() | 830053099 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Z @ 100 MHz (Ω) | RDC (Ω) | Type | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | ISAT1 (A) | ISAT2 (A) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Pins (pcs) | Pitch (mm) | Rows | H (mm) | Gender | Packaging | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Samples |
|---|