| Topology | Power Factor Correction |
| Input voltage | 85-265 V |
| Output 1 | 400 V |
| IC revision | C |
The TPPFCSIC-EVK-301 implements a single-phase AC/DC conversion stage in a Totem Pole PFC topology. Key components are ROHM’s Gen. 4 SiC MOSFETs (SCT4045DR) as the main high-frequency switching elements, as well as the BM61S41 singlechannel isolated gate driver IC. In addition, SJ MOSFETs (R6076ENZ4) and the BM2P101EK-LB PWM controller IC for the auxiliary power supply, among other components from ROHM, were utilized to create a high-performance AC/DC circuit for singlephase operation.
This reference design consists of two boards. Each is shown below.
TPPFCSIC-EVK-201_PCB3051:Totem Pole PFC BoardTPPFCSIC-EVK-201_PCB3052 : AUX Power Supply Board
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Rows | G (mm) | Gender | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691210910002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | 2 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | 2.54 | Box | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | 6 | – | – | – | – | – | 5.48 | – | – | THT | |
![]() | 691250610002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | 6.35 | Box | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | – | 32 | – | – | – | – | – | 12.7 | – | – | THT | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | Straight | – | – | – | – | – | 1000 MΩ | 2.54 | Bag | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | Single | – | Pin Header | 3 | – | – | – | – | – | 5.08 | – | – | THT | |
![]() | 691250610003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | 6.35 | Box | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | – | 32 | – | – | – | – | – | 19.05 | – | – | THT | |
![]() | 7448052502 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | XL | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | 5 | – | 25 | 2.5 | 2.2 | 300 | 2100 | Nanocrystalline | 36 | 23 | 34 | THT | ||
![]() | 890334026027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 1 µF | X2 | 170 | 0.1 | 10 GΩ | 22.5 | Bulk | ±10% | Pitch 22.5 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | 18 | – | – | – | – | 310 | – | – | 26 | 11 | 20 | Boxed THT | ||
![]() | 890334027025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 3.3 µF | X2 | 130 | 0.1 | 3.03 GΩ | 27.5 | Bulk | ±10% | Pitch 27.5 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | 18 | – | – | – | – | 310 | – | – | 31 | 15.5 | 29 | Boxed THT | ||
![]() | 865060543005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 47 µF | – | – | – | 2.12766 MΩ | – | 15" Tape & Reel | ±20% | 6.3 x 5.5 | -55 °C up to +105 °C | – | 14 | – | – | 2000 | 240 | 440 | 16.5 | 6.3 | – | – | – | – | – | – | 35 | – | – | 5.5 | 6.6 | – | V-Chip SMT | ||
| 885012006059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 220 pF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | |||
| 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1 µF | – | – | – | 0.1 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 10 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 1.25 | – | |||
| 885012107018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 4.7 µF | – | – | – | 0.02 GΩ | – | 7" Tape & Reel | ±20% | 0805 | -55 °C up to +85 °C | – | 10 | X5R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 1.25 | – | |||
| 750344728 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | PFC Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Rows | G (mm) | Gender | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|