| Topology | Flyback Converter |
| Input voltage | 85-264 V |
| Output 1 | 24 V / 4 A |
| IC revision | 001 |
LogiCoA003-EVK-001 can supply 24V DC voltage with maximum 264V AC voltage input. And It can also supply up to 4A maximum. The MCU designed for LogiCoA™ technology, "ML62Q2035", can simultaneously operate BCMPFC and QR-Flyback topologies as the AC-DC power Reference design. The EVK can calibrate bootup voltage, shutdown voltage, over current threshold, and output DC voltage within several seconds and it can acquire various operation logs.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Rows | G (mm) | Gender | Color | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VIN | n | ISAT (A) | RDC1 max (mΩ) | RDC2 max (mΩ) | Size | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | Bag | – | – | – | – | – | – | – | Jumper | Black | 3 | – | – | – | – | – | 2.44 | – | – | – | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | Straight | – | – | – | – | – | 1000 MΩ | 2.54 | Bag | – | – | – | – | – | Single | – | Pin Header | – | 3 | – | – | – | – | – | 7.62 | – | – | THT | – | – | – | – | – | – | |
![]() | 7448640407 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FC Common Mode Power Line Choke | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.5 | – | – | 2.2 | 1.5 | 0.12 | 250 | 2000 | MnZn | 21.3 | 16.6 | 22.5 | THT | – | – | – | – | – | UT20V | ||
![]() | 760802122 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PFC PFC Chokes | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.2 | 0.45 | – | – | 1500 | – | 41 | 40 | 26 | THT | 85 - 265 V (AC) | 10:1 | 5.6 | 330 | 200 | RM12 | ||
![]() | 691244810004 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2448 - 10.00 mm Horizontal Entry Modular w. Rising Cage Clamp | 4 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | 10 | Box | – | – | – | – | – | – | – | – | Green | 24 | – | – | – | – | – | 35 | – | – | THT | – | – | – | – | – | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | – | – | – | Straight | – | – | – | – | – | 1000 MΩ | 2.54 | Bag | – | – | – | – | – | Single | – | Pin Header | – | 3 | – | – | – | – | – | 10.16 | – | – | THT | – | – | – | – | – | – | |
![]() | 890334026020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 680 nF | X2 | 130 | 0.1 | 14.71 GΩ | 22.5 | Bulk | – | – | – | – | – | – | 18 | – | – | – | – | – | 310 | – | – | 26 | 7.5 | 15 | Boxed THT | – | – | – | – | – | Pitch 22.5 mm | ||
![]() | 860080575017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 470 µF | – | – | – | – | 5 | Ammopack | 5000 | 1850 | 164.5 | 9 | 10 | – | – | – | – | – | – | – | 35 | – | – | 20 | – | – | – | – | – | – | – | – | – | ||
![]() | 860241480001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 100 µF | – | – | – | – | 7.5 | Ammopack | 5000 | 610 | 1900 | 17 | 16 | – | – | – | – | – | – | – | 450 | – | – | 35.5 | – | – | – | – | – | – | – | – | 16.0 x 35.5 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 60900213421 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 7448640407 | SPEC | |
![]() | 760802122 | SPEC | |
![]() | 691244810004 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 890334026020 | SPEC | |
![]() | 860080575017 | SPEC | |
![]() | 860241480001 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Rows | G (mm) | Gender | Color | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VIN | n | ISAT (A) | RDC1 max (mΩ) | RDC2 max (mΩ) | Size | Samples |
|---|