| Topology | Buck Converter |
| Input voltage | 9-16 V |
| Output 1 | 2 V / 120 A |
| IC revision | 1.0 |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | LR (nH) | ISAT,10% (A) | ISAT,30% (A) | Material | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012107005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 22 µF | ±20% | 6.3 | 0805 | -55 °C up to +85 °C | 15 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 860130375007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATET Aluminum Electrolytic Capacitors | 470 µF | ±20% | 16 | – | – | 15 | – | – | 16 | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | 2000 | 650 | 75.2 | 5 | 10 | ||
![]() | 74404042068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | 4018 | -40 °C up to +125 °C | – | – | – | 4 | 4 | 1.8 | – | – | 6.8 | 1.45 | 2 | 98 | 39 | – | – | – | – | – | – | – | – | – | ||
![]() | 744302007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | – | – | – | 7050 | -40 °C up to +125 °C | – | – | – | 7.15 | 7 | 5 | 2.5 | – | 0.072 | 30 | – | 0.235 | 150 | 71 | 62 | 64 | MnZn | – | – | – | – | – | ||
![]() | 7443081010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | – | – | – | 1078 | -40 °C up to +125 °C | – | – | – | 9.4 | 6.2 | 7.8 | 1.8 | – | 0.1 | 38 | – | 0.29 | 80 | 100 | 91.3 | 104.4 | MnZn | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012107005 | SPEC | ||
![]() | 860130375007 | SPEC | |
![]() | 74404042068 | SPEC | |
![]() | 744302007 | SPEC | |
![]() | 7443081010 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | LR (nH) | ISAT,10% (A) | ISAT,30% (A) | Material | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples |
|---|