| Topology | Other Topology |
| Input voltage | 8-50 V |
| IC revision | 1 |
The X-NUCLEO-OUT07A1 industrial digital output expansion board for STM32 Nucleo provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS4260LM quad low-side smart power solid state relay, in a digital output module connected to 0.5 A industrial loads.Dual channels and single channel configurations are possible by proper setting of J9 and J10 (see below).The X-NUCLEO-OUT07A1 interfaces with the microcontroller on the STM32 Nucleo via STISO620 and STISO621 and Arduino®R3 connectors. The expansion board can be connected to either a NUCLEO-F401RE or a NUCLEO-G431RB development board.The digital isolators STISO620 and STISO621 (featuring 2.8k VRMS galvanic isolation) and the isolated dc-dc DC1 (featuring 3kVDC isolation) protects the logic side from the typical harsh environment on the process side.The logic side is the application side of the MCU and it is supplied by the VISO_L rail (3.3 or 5.0 V). When the X-NUCLEO-OUT07A1 is stacked on a NUCLEO-F401RE, or on a NUCLEO-G431RB, the VISO_L is supplied by the Nucleo board if connected to a PC/Laptop by USB cable. If the X-NUCLEO-OUT07A1 is used standalone, then VISO_L can be supplied by the CN6[4] (SW1 = close 1-2) or CN6[5] (SW1 = close 2-3).The process side is the application side beyond the galvanic isolation barrier. On the process side there are two supply rails: the 5V_P rail (5.0 V) and one rail between the 10V_P (SW7 close 1-2) and the V_FIELD_RP rail (SW7 close 2-3).Both the 5V_P and the 10V_P rails are generated by the DC1, while the V_FIELD_RP rail is supplied externally.The 5V_P rail supplies both the digital isolators and the red diagnostic LEDs D7 (open load detection) and D8 (overload and overtemperature diagnostic).The 10V_P rail supplies the IPS4260LM (U1): the loads are connected between the CN2[1, 2] and CN3[1, 2] connectors and the process side supply rail (typically 24 V). The reference rail (ground) of the power process side supply rail must be connected to CN1[2], too.Alternatively (SW7 close 2-3) the V_FILED_RP rail supplies U1: the loads are connected between the CN2[1, 2] and CN3[1, 2] connectors and the process side supply rail (typically 24 V). The positive pole and the ground of the power process side supply rail must be connected to CN1[1] and CN1[2], respectively.The SW8 allows the selection of which external TVS is used for the demagnetization of the inductive load and for sustaining the surge pulse on the output stage. Setting SW8 close to 1-2 the D9 is selected: this selection is valid both if U1 is supplied by the 10V_P or by the V_FIELD_RP rail. Setting SW8 close to 2-3 the D10 is selected: this selection is valid only when U1 is supplied by the V_FIELD_RP.The four low side power switches integrated in U1 can be activated/deactivated by the control signals IN1_L, IN2_L, IN3_L and IN4_L: by default, these signals are controlled by CN5[2,1] and CN9[8,7] through SW2[1-2], SW3[1-2], SW4[1-2] (IN4_L goes through direct connection to U6). .The four on board green LEDS D1, D2, D3, and D4 can be enabled by closing J6[1-2, 3-4, 5-6, 7-8]: these are driven ON/OFF according to the status (active/inactive) of the respective low side power switch (OUT1, OUT2, OUT3, OUT4) integrated in the U1.The user can enable/disable the cutoff featured by U1 by J8[7-8]: open (cutoff active) or closing (cutoff disabled).Also, J8[1-2, 3-4, 5-6] allows the user can set the desired current limitation level (J8[1-2] ==> 0.5A; J8[3-4] ==> 1A; J8[5-6] ==> 2A). The J9 and J10 allow the user to easily parallelize the input and output channels and achieve dual channel low side (J9[1-2, 5-6] and J10[1-2, 5-6]) or single channel low side (J9[1-2, 3-4, 5-6] and J10[1-2, 3-4, 5-6]).The open load detection feature offered by U1 is enabled only when the J7[1-2, 3-4, 5-6, 7-8] are closed. Note that the signalization of D7 must be ignored when J7 is open.The two cumulative diagnostic signals FLT_L (overload and overtemperature) and OL_L (open load) are available on the CN9[6] (SW6[1-2]) and on CN9[5], respectively.The four per-channel overload diagnostic signals DIAG1_L, DIAG2_L, DIAG3_L, DIAG4_L are available on the CN5[10] (SW5[1-2]), CN5[9], CN8[6] and CN8[5], respectively.It is also possible to evaluate a system composed of a X-NUCLEO-OUT07A1 stacked on other expansion boards.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | RDC max. (Ω) | fres (MHz) | Mount | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Rows | Gender | Color | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | 2.44 | – | – | – | Bag | – | 3 | – | – | – | – | – | – | 2.54 | – | – | Jumper | Black | |
![]() | 691214110002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 7.05 | – | – | – | Box | – | 10 | – | – | THT | – | – | – | 3.5 | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | Bag | – | 3 | – | – | THT | – | – | – | 2.54 | – | Single | Pin Header | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | Bag | – | 3 | – | – | THT | – | – | – | 2.54 | – | Single | Pin Header | – | |
![]() | 61300621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 6 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | Bag | – | 3 | – | – | THT | – | – | – | 2.54 | – | Dual | Pin Header | – | |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 8 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 10.16 | – | – | – | Bag | – | 3 | – | – | THT | – | – | – | 2.54 | – | Dual | Pin Header | – | |
![]() | 74476406 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-GF SMT Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3225 | -40 °C up to +105 °C | 30 | – | – | – | 3.2 | 2.5 | 2.2 | – | – | 6.8 | 0.18 | 1.8 | 38 | SMT | – | – | – | – | – | – | – | – | |
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | SMT | – | – | – | – | – | – | – | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | SMT | – | – | – | – | – | – | – | – | ||
![]() | 860040875002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 µF | ±20% | 100 | – | – | – | 9 | – | – | 12.5 | – | – | – | Ammopack | – | – | – | – | – | 7000 | 400 | 47 | 5 | 10 | – | – | – | ||
| 885012006045 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 pF | ±0.5pF | 50 | 0603 | -55 °C up to +125 °C | 420 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 10 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012209071 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 µF | ±10% | 100 | 1210 | -55 °C up to +125 °C | – | 5 | 0.05 GΩ | X7R Class II | 3.2 | 2.5 | 2.5 | 0.75 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 60900213421 | SPEC | – |
![]() | 691214110002 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300621121 | SPEC | – |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 74476406 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 150060RS75000 | SPEC | |
![]() | 150060VS75000 | SPEC | |
![]() | 860040875002 | SPEC | |
| 885012006045 | SPEC | ||
| 885012206046 | SPEC | ||
| 885012207025 | SPEC | ||
| 885012207128 | SPEC | ||
| 885012209071 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | RDC max. (Ω) | fres (MHz) | Mount | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Rows | Gender | Color | Samples |
|---|