| Topology | Other Topology |
| Input voltage | 9.2-36 V |
| IC revision | 1.0 |
The STEVAL-IFP041V1 is an industrial digital output expansion board based on ISO808 and compatible with STM32 Nucleo.It provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the ISO808 octal high-side smart power solid state relay, with embedded galvanic isolation, in a digital output module connected to 0.7 A industrial loads.The STEVAL-IFP041V1 directly interfaces with the microcontroller on the STM32 Nucleo driven by GPIO pins and Arduino® R3 connectors, ensuring connectivity with either a NUCLEO-F401RE or a NUCLEO-G431RB development board.The galvanic isolation between the microcontroller and the process stage is guaranteed by the ISO808.It is also possible to evaluate a system composed of a STEVAL-IFP041V1 stacked on other expansion boards.
Based on the ISO808 octal high-side switch, which features:Operating range 9.2 to 36 VLow power dissipation (RON(MAX) = 260 mΩ)Process side operating current: up to 0.7 A per channelEmbedded 2.5k VRMS galvanic isolationDirect (jitter < 20us) and synchronous (jitter < 6us) control modesFast decay for inductive loadsUndervoltage lock-outOverload and overtemperature protectionsLoss of ground protectionTFQFPN32 packageApplication board process side operating range: 10 (J10 open) to 33 V (J9 closed)Extended operating range of process side from 9.2 (J10 closed) up to 36 V (J9 open)Application board logic side operating voltage 3.3 to 5 VGreen LEDs for outputs on/off status (J6 and J7 close 1-2, 3-4, 5-6, 7-8)Red LED for common overheating and communication error diagnostic (J3 close 1-2)Yellow LED for output enable status signalization (J3 close 5-6)Direct control mode (J1, J2 closed)Syncronous control mode (J1, J2 open)Process and logic supply rails reverse polarity protectionsCompatible with STM32 Nucleo development boardsEquipped with Arduino® UNO R3 connectorsRoHS and China RoHS compliantCE certified
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Packaging | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Rows | Gender | IR (A) | Color | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | 1000 MΩ | 2.44 | – | – | – | – | Bag | – | – | – | – | 2.54 | – | – | Jumper | 3 | Black | |
![]() | 691214110002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 7.05 | – | – | – | – | Box | – | – | – | – | 3.5 | – | – | – | 10 | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | 5.08 | – | – | – | – | Bag | – | – | – | – | 2.54 | – | Single | Pin Header | 3 | – | |
![]() | 691214110003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 10.5 | – | – | – | – | Box | – | – | – | – | 3.5 | – | – | – | 10 | – | |
![]() | 61300621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 6 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | 7.62 | – | – | – | – | Bag | – | – | – | – | 2.54 | – | Dual | Pin Header | 3 | – | |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 8 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | 10.16 | – | – | – | – | Bag | – | – | – | – | 2.54 | – | Dual | Pin Header | 3 | – | |
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | 1.6 | 0.8 | 0.7 | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | 1.6 | 0.8 | 0.7 | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | 1.6 | 0.8 | 0.7 | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860040875002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 µF | ±20% | 100 | – | – | 9 | – | 12.5 | – | – | – | – | Ammopack | – | 7000 | 400 | 47 | 5 | 10 | – | – | – | – | ||
| 885012005013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | – | 10 GΩ | 1 | 0.5 | 0.5 | 0.25 | NP0 Class I | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | |||
| 885012105013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | 10 | 0.05 GΩ | 1 | 0.5 | 0.5 | 0.25 | X5R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | |||
| 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | 2.5 | 1 GΩ | 2 | 1.25 | 1.25 | 0.5 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | |||
![]() | 885382206002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 60900213421 | SPEC | – |
![]() | 691214110002 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 691214110003 | SPEC | – |
![]() | 61300621121 | SPEC | – |
![]() | 61300821121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 150060RS75000 | SPEC | |
![]() | 150060YS75000 | SPEC | |
![]() | 150060VS75000 | SPEC | |
![]() | 860040875002 | SPEC | |
| 885012005013 | SPEC | ||
| 885012105013 | SPEC | ||
| 885012207128 | SPEC | ||
![]() | 885382206002 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Packaging | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Rows | Gender | IR (A) | Color | Samples |
|---|