| Topology | Buck Converter |
| Input voltage | 3.5-60 V |
| Output 1 | 5 V / 0.3 A |
| Output 2 | 3.3 V / 0.3 A |
| IC revision | 1 |
The STEVAL-SILKT01 is an evaluation kit designed to implement a PLC solution with hardware architecture designed to meet the requirements coming from functional safety standards IEC61508, EN 62061, EN ISO 13849-1, EN ISO 13849-2, to enable the use as a reference design for factory automation use cases having a hardware platform with safety integrity level SIL3.The evaluation kit STEVAL-SILKT01 contains one mother board STEVAL-SILKTA01 (main board) and two daughter boards STEVAL-SILKTB01 (actuation board).The board architecture offers a dual-core data processing based on STM32H743ZG for the STEVAL-SILKTA01 and on STM32G431RB for the STEVAL-SILKTB01.On the main board (STEVAL-SILKTA01) are available three connectivity interfaces, two of them with differential communication working on RS485 and CAN physical layer, the other one with Ethernet technology to support the Ethernet/IP.The hardware is coming with the firmware package STSW-SILKT01 based on the STM32Cube architecture and consisting of: application layer, drivers layer with BSP/CMSIS and HAL library, middleware layer.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Q (%) | L (µH) | IRP,40K (A) | RDC max. (Ω) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Operation Force (g) | Schematic | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150040VS73240 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | 570 | Bright Green | 572 | 50 | 2 | AlInGaP | 120 | – | – | – | 0402 | -40 °C up to +85 °C | – | – | 1 | 0.5 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150040RS73240 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | 625 | Red | 630 | 100 | 2 | AlInGaP | 120 | – | – | – | 0402 | -40 °C up to +85 °C | – | – | 1 | 0.5 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 742863160 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency) | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | – | – | – | 0.35 | – | SMT | – | – | – | – | – | – | – | – | 600 | 950 | 600 MHz | 500 | 800 | High Current | – | – | – | – | – | ||
![]() | 7447779147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | 7345 | -40 °C up to +125 °C | – | – | 7.3 | 7.3 | 4.5 | – | – | – | 47 | 1.65 | 0.26 | 10.5 | Robust | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | ||
![]() | 860040875002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 47 µF | ±20% | 100 | – | – | 9 | – | 12.5 | – | – | – | – | – | – | – | – | – | – | 7000 | 400 | 47 | 5 | 10 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012005007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 10 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | – | 10 GΩ | 1 | 0.5 | 0.5 | 0.25 | NP0 Class I | 600 | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 1 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | 3.5 | 10 GΩ | 1 | 0.5 | 0.5 | 0.25 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 10 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | 3.5 | 10 GΩ | 1 | 0.5 | 0.5 | 0.25 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | 5 | 5 GΩ | 1 | 0.5 | 0.5 | 0.25 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012105013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 2.2 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | 10 | 0.05 GΩ | 1 | 0.5 | 0.5 | 0.25 | X5R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206075 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 470 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 10 | 1.1 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 4.7 µF | ±20% | 10 | 0603 | -55 °C up to +85 °C | 10 | 0.02 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X5R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 691313510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 12.16 | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.08 | – | – | – | Box | – | – | – | – | – | Horizontal | 2 | Pluggable | PCB | No | – | |
![]() | 691351500002 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 351 - 5.08 mm Vertical | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.08 | – | – | – | Box | – | – | – | – | – | Vertical | 2 | Pluggable | Cable | No | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 10000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | SPDT | Bulk | – | – | – | – | – | – | – | – | – | – | – | |
| 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | 2.5 | 1 GΩ | 2 | 1.25 | 1.25 | 0.5 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 885382209002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | – | – | – | – | – | – | – | 2.2 µF | ±10% | 100 | 1210 | -55 °C up to +125 °C | 5 | 0.05 GΩ | 3.2 | 2.5 | 2.5 | 0.75 | X7R Class II | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Q (%) | L (µH) | IRP,40K (A) | RDC max. (Ω) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Operation Force (g) | Schematic | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples |
|---|