| Topology | Flyback Converter |
| Output 1 | 12 V |
| IC revision | 2.0 |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT,10% (A) | RDC max. (Ω) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012006044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 nF | ±5% | 25 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 22 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 33 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 860020373010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | 220 µF | ±20% | 16 | – | – | – | 15 | – | – | 11 | – | – | – | Ammopack | – | – | – | – | – | – | 2000 | 215 | 35.2 | 2.5 | 6.3 | ||
![]() | 7447462033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | 5075 | -40 °C up to +125 °C | – | – | – | – | 6 | 6 | 8.5 | – | – | 3.3 | 4.7 | 4.6 | 0.025 | 48 | Heat Shrinking Tube | – | – | – | – | – | ||
| 750319460 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012006044 | SPEC | ||
| 885012206067 | SPEC | ||
| 885012206068 | SPEC | ||
| 885012206095 | SPEC | ||
| 885012207103 | SPEC | ||
![]() | 860020373010 | SPEC | |
![]() | 7447462033 | SPEC | |
| 750319460 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT,10% (A) | RDC max. (Ω) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples |
|---|