| Topology | Flyback Converter |
| Input voltage | 90-135 V |
| Output 1 | 20 V / 4 A |
| IC revision | 1 |
The STDES-VGAN100F1 is an isolated 80 W quasi-resonant SMPS based on VIPERGAN100.
Offline quasi-resonant flyback converterDynamic blanking time and valley synchronization functionAdaptive synchronous rectification controller to increase the system efficiencyPWM interface for output current controlInput voltage: Universal from 90 to 135 V ac with 47 to 63 HzInterface for PWM signal: 3.3 V / 10 kHzOutput power: 80 W maximumPeak efficiency: >92% at max loadBoard dimensions: 39.12 mm x 121.92 mmPCB copper thickness: 2oz
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Rows | G (mm) | Gender | Type | IR (A) | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 820512711 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | 230 VAC | – | – | – | – | – | – | – | 12.5 | 4.4 | 16 | – | – | 10 mm | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 12.5 | – | – | – | – | – | – | 275 | 350 | 430 | 2500 | 66 | 0.4 | Yes | ||
![]() | 890324025027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 220 nF | 275 | X2 | 180 | 0.1 | 30 GΩ | 15 | 18 | 6 | 11.5 | Bulk | ±10% | Pitch 15 mm | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | 18 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 870025575009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTG5 Aluminum Polymer Capacitors | – | 330 µF | 25 | – | – | – | – | 5 | 12.5 | – | – | Ammopack | ±20% | – | – | 8 | – | – | – | – | 2000 | 4900 | 1650 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | 1 µF | 16 | – | – | – | 0.1 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 10 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | 4.7 nF | 25 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | 10 nF | 25 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206075 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | 470 nF | 25 | – | – | – | 1.1 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 10 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206079 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | 220 pF | 50 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | 100 nF | 50 | – | – | – | 5 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 3 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207070 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | 47 nF | 25 | – | – | – | 10 GΩ | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | 600 | 3.5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207078 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | 1 µF | 25 | – | – | – | 0.5 GΩ | – | 2 | 1.25 | 1.25 | 7" Tape & Reel | ±10% | 0805 | 600 | 5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | 1000 MΩ | 2.54 | 5.08 | – | – | Bag | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 2 | Single | – | Pin Header | Straight | 3 | – | – | – | – | – | – | – | |
![]() | 885342007003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | 1 nF | 200 | – | – | – | 10 GΩ | – | 2 | 1.25 | 1.25 | 7" Tape & Reel | ±5% | 0805 | 1000 | – | NP0 Class I | 0.5 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885342008007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | 2.2 nF | 630 | – | – | – | 10 GΩ | – | 3.2 | 1.6 | 1.6 | 7" Tape & Reel | ±5% | 1206 | 1000 | – | NP0 Class I | 0.6 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860241081008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | 150 µF | 200 | – | – | – | – | 7.5 | 25 | – | – | Ammopack | ±20% | 18.0 x 25.0 | – | 15 | – | – | -25 °C up to +105 °C | – | 10000 | 1800 | 1300 | 18 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012209074 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | 22 µF | 25 | – | – | – | 0.005 GΩ | – | 3.2 | 2.5 | 2.5 | 7" Tape & Reel | ±10% | 1210 | 600 | 10 | X7R Class II | 0.6 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Rows | G (mm) | Gender | Type | IR (A) | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples |
|---|