| Topology | Other Topology |
| IC revision | A |
The LMK3H2104 Evaluation Module (LMK3H2104EVM) provides a complete clocking platform to evaluate the clock performance, pin configuration, software configuration, and features of the Texas Instruments LMK3H2104 Clock Generator with integrated BAW-based oscillator. The LMK3H2104 is a four-output clock generator with an integrated BAW resonator and fractional output dividers, eliminating the need for an external reference clock. The LMK3H2104 accepts up to one input clock, functioning as a buffer with divers, or as an I2C clock multiplexer. The EVM includes SMA connectors for all clock outputs for interfacing with 50Ω test equipment. The EVM can be configured through the onboard USB microcontroller (USB2ANY) using a PC with TI's TICS Pro 2 software. TICS Pro 2 can be used to program the LMK3H2104 registers for live configurations. The LMK3H2104 device has a preprogrammed startup configuration that cannot be overwritten.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Packaging | Q (%) | DF (%) | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | Application | Interface Type | Variant | Gender | Pins (pcs) | Mount | IR (mA) | Working Voltage (V (AC)) | Pitch (mm) | Rows | IR (mA) | Color | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | ||
![]() | 150080VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0805 | -40 °C up to +85 °C | – | – | 1.25 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | ||
![]() | 742792656 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | 0.8 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | 400 | – | – | – | 400 | – | – | 1.6 | – | 750 | 800 | 150 MHz | 900 | 0.35 | Wide Band | ||
![]() | 742792602 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | 0.8 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | 3000 | – | – | – | 2000 | – | – | 1.6 | – | 60 | 110 | 600 MHz | 3000 | 0.04 | High Current | ||
| 885012205018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | 5 GΩ | X7R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | |||
| 885012105007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | 2.2 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 0.02 GΩ | X5R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | |||
| 885012006059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 220 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | |||
| 885012206024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 470 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 0.2 GΩ | X7R Class II | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | |||
| 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 5 GΩ | X7R Class II | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | 3.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | |||
| 885012206085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 2.2 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 10 GΩ | X7R Class II | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 10 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 10 GΩ | X7R Class II | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | |||
| 885012106010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 1 µF | ±20% | 10 | 0603 | -55 °C up to +85 °C | 0.1 GΩ | X5R Class II | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | |||
| 885012107011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 22 µF | ±20% | 10 | 0805 | -55 °C up to +85 °C | 0.005 GΩ | X5R Class II | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | |||
![]() | 416131160802 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | 24 | – | -40 °C up to +85 °C | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 25 | – | 1.27 | – | – | – | 2 | 3.71 | Yes | – | – | – | – | – | – | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | 1000 MΩ | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | Jumper | 1 | – | – | 250 | 2.54 | – | 3000 | Black | – | 2.44 | – | – | – | – | – | – | – | |
![]() | 61300111121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | 1000 MΩ | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | Pin Header | 1 | THT | – | 250 | 2.54 | Single | 3000 | – | – | 2.54 | – | – | – | – | – | – | Straight | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | 1000 MΩ | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | Pin Header | 2 | THT | – | 250 | 2.54 | Single | 3000 | – | – | 5.08 | – | – | – | – | – | – | Straight | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | 1000 MΩ | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | Pin Header | 3 | THT | – | 250 | 2.54 | Single | 3000 | – | – | 7.62 | – | – | – | – | – | – | Straight | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | 1000 MΩ | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | Pin Header | 4 | THT | – | 250 | 2.54 | Dual | 3000 | – | – | 5.08 | – | – | – | – | – | – | Straight | |
![]() | 65100516121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | 1000 MΩ | – | – | – | – | Tape and Reel & Mylar | – | – | – | – | – | – | – | – | Mini USB 2.0 | Type B | with Pads & Pegs | Receptacle | 5 | SMT | – | 30 | – | – | 1000 | – | – | – | – | – | – | – | – | – | Horizontal | |
| 885012006079 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | 100 pF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | |||
![]() | 885392005010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | – | – | – | – | – | – | – | 3 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 460 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | ||
![]() | 560112116001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | 0.8 | 0.45 | – | – | – | – | 0 Ω | +0.05Ω/-0Ω | 0.1 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 1000 | – | – | 1.6 | – | – | – | – | – | – | – | ||
![]() | 560112116004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | 0.8 | 0.45 | – | – | – | – | 100 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | ||
![]() | 560112116118 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | 0.8 | 0.45 | – | – | – | – | 1.15 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Packaging | Q (%) | DF (%) | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | Application | Interface Type | Variant | Gender | Pins (pcs) | Mount | IR (mA) | Working Voltage (V (AC)) | Pitch (mm) | Rows | IR (mA) | Color | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
|---|