| Topology | Positive to Negative Converter |
| Input voltage | 85-265 V |
| IC revision | 001 |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | IRP,40K (A) | C | Tol. C | Size | Operating Temperature | DF (%) | RISO | Fl (mm) | Ceramic Type | Packaging | ISAT (A) | SW (mm) | Ti | Application | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | Pitch (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Rows | G (mm) | Gender | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | L (µH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 768772182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | 0.38 | 0.5 | 1.4 | – | – | – | 8095 | -40 °C up to +125 °C | – | – | – | – | – | 0.38 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.5 | – | 0.35 | 1800 | – | – | NiZn | 7.8 | 7.8 | 9.5 | THT | ||
![]() | 78438335047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 1.85 | 3.7 | 30 | 2.4 | – | – | 3015 | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | 0.162 | – | – | 4.7 | – | – | – | 3 | 3 | 1.5 | SMT | ||
![]() | 742792731 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | 0402 | -55 °C up to +125 °C | – | – | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | 140 | 600 MHz | 1200 | 0.09 | High Current | 0.9 | – | – | – | – | 1 | 0.5 | 0.5 | SMT | ||
![]() | 7448041104 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | L | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | 5 | – | – | – | – | – | 0.0088 | – | 11 | 4000 | 300 | 2100 | Nanocrystalline | 29 | 19 | 32 | THT | ||
![]() | 860020573008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | 100 µF | ±20% | – | – | 12 | – | – | – | Ammopack | – | – | – | – | – | – | – | 2.5 | 2000 | 160 | 35 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | 35 | – | – | 11 | – | – | – | ||
![]() | 970130365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | – | Bag | – | 6 | M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Polyamide | 13 | – | – | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | Bag | – | – | – | – | – | – | – | 2.54 | – | – | – | – | 4 | Single | – | Pin Header | – | – | – | – | – | Straight | 3 | – | – | – | – | 10.16 | – | – | THT | |
![]() | 885342208014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | 22 nF | ±10% | 1206 | -55 °C up to +125 °C | 2.5 | 4.545 GΩ | 0.6 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 630 | – | – | 3.2 | 1.6 | 1.6 | – | ||
![]() | 861141485033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AI3H Aluminum Electrolytic Capacitors | – | – | – | – | 470 µF | ±20% | 30.0 x 40.0 | -40 °C up to +105 °C | 20 | – | – | – | Tray | – | – | – | – | – | – | – | 10 | 4000 | 1940 | 1380 | 30 | – | – | – | – | – | – | – | – | – | – | – | – | 450 | – | – | 40 | – | – | Snap-In | ||
![]() | 890414026007CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXH Film Capacitors | – | – | – | – | 1 µF | ±10% | – | -40 °C up to +110 °C | – | 7.5 GΩ | – | – | Carton | – | – | – | Across the mains | X2 | 200 | 0.2 | 22.5 | – | – | – | – | – | – | 4 | – | – | – | – | – | – | – | – | – | 310 | – | – | 26 | 11 | 20 | Boxed THT | ||
![]() | 885382211002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | – | – | – | – | 100 nF | ±10% | 1812 | -55 °C up to +125 °C | 2.5 | 1 GΩ | 0.5 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | 4.5 | 3.2 | 2.5 | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | IRP,40K (A) | C | Tol. C | Size | Operating Temperature | DF (%) | RISO | Fl (mm) | Ceramic Type | Packaging | ISAT (A) | SW (mm) | Ti | Application | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | Pitch (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Rows | G (mm) | Gender | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | L (µH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|