| Topology | RF signals / communications |
| IC revision | A |
The LMX2824EPEVM is used to evaluate the performance of the LMX2824-EP device. This device is a high reliability grade RF synthesizer in 10mm × 10mm 64-pin plastic package. This device is able to generate continuous wave signals up to 28GHz. The evaluation module provides all the hardware interface to enable users to quickly evaluate and develop with this RF synthesizer.
Up to 15GHz direct VCO output and 28GHz VCO doubler output at both output portsJESD204 SYSREF clock generation and repeater mode operationSupport synchronization of output phase across multiple devicesOnboard USB interface for SPI controlSupport pin control operation without SPI programming
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012206036 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 2.2 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | ||
| 885012206086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 3.3 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | ||
| 885012206070 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 68 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 7.4 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | ||
| 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | ||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | ||
| 885012106018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 2.2 µF | ±20% | 16 | 0603 | -55 °C up to +85 °C | 10 | 0.05 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 885012206036 | SPEC | |
| 885012206086 | SPEC | |
| 885012206070 | SPEC | |
| 885012206046 | SPEC | |
| 885012206052 | SPEC | |
| 885012106018 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
|---|