| Topology | Motor Drive |
| Input voltage | 4.5-40 V |
| Output 1 | 8 A |
| IC revision | A |
The MCF8316 is a three half-H-bridge integrated MOSFET driver for sensorless FOC control of a three-phase brushless DC (BLDC) motor for 4.5V-to-35V, 8A peak current drive. The MCx8316 integrates a buck regulator that can support 200mA with programmable regulated supply.This EVM includes an onboard MSP430 (MSP430FR2355) that is used to interface with the Motor Studio (MOTORSTUDIO) GUI.
MOTORSTUDIO GUI available with full configuration and controlSensorless field-oriented control (FOC)4.5V-to-35V operation with 8A peak current drive95mΩ (high-side plus low-side) integrated MOSFETsOnboard MSP430 handles connectivity with the PC and GUI
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 78438335220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 22 | 1.1 | 2 | 1040 | 12 | 0.85 | SMT | – | – | – | 3015 | -40 °C up to +125 °C | – | – | – | 3 | 3 | – | – | 1.5 | – | – | – | – | – | ||
![]() | 78438335470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 47 | 0.75 | 1.5 | 2300 | 8 | 0.5 | SMT | – | – | – | 3015 | -40 °C up to +125 °C | – | – | – | 3 | 3 | – | – | 1.5 | – | – | – | – | – | ||
| 885012206034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 1 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | 0.8 | – | – | – | – | – | |||
| 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | 1.25 | – | – | – | – | – | |||
![]() | 434121025816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.8 mm | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | Tape and Reel | 2.5 | 160 | 50000 | Black | No | not specified |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 78438335220 | SPEC | |
![]() | 78438335470 | SPEC | |
| 885012206034 | SPEC | ||
| 885012207103 | SPEC | ||
![]() | 434121025816 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples |
|---|