| Topology | Class D Audio Amplifier |
| Input voltage | 4.5-16 V |
| IC revision | A |
The TAS2770EVM provides developers with a simple to use mono evaluation module that can be configured as a stereo solution and as a multi-channel solution. It is powerful tool kit for assessing stereo and mono implementations of the TAS2770 with or without IV sense. Everything needed for evaluating TAS2770 is provided. A stereo or mono speaker protection solution can be evaluated by connecting a TAS2559YZEVM to provide the speaker protection algorithm and processing. The algorithm is controlled and tuned using PPC3. The TAS2559YZEVM and PPC3 add-in are not included and must be ordered separately.
Stereo or Mono evaluation mode USB inputConnect up to eight boardsInterface to TAS2559YZEVM for speaker protection evaluationAccess to TAS2770 add-in PurePath Console 3
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Version | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012005055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | |||
| 885012205031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | |||
| 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | |||
![]() | 7447709100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | 1210 | -40 °C up to +125 °C | – | – | – | – | 12 | 12 | 10 | – | – | 10 | 10.5 | 13 | 7.1 | 9.5 | 21 | 21 | Standard |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012005055 | SPEC | ||
| 885012205031 | SPEC | ||
| 885012205037 | SPEC | ||
![]() | 7447709100 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Version | Samples |
|---|