| Topology | LAN / POE |
| Output 1 | 57 V |
| IC revision | a |
The " GB PoE+ Ethernet USB adapter" is based on the reference design of a 1 Gbit/s Ethernet USB adapter without PoE function, which was described in detail in RD016. The " GB PoE+ Ethernet USB Adapter" offers three interfaces, a USB Type-C (USB 3.1), an RJ45 1 Gbit/s Ethernet interface with integrated PoE function, and a connector for a DC/DC converter with an adjustable output voltage of 6 to 18 V and a maximum output power of 25 W. The board is designed to get users acquainted with PoE technology.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | Operating Temperature | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Packaging | Qmin. | Q (%) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | Package | Input | VCE max. (V) | IF max. (mA) | Test Condition CTR | CTR min. (%) | CTR max. (%) | VISO (V (RMS)) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pitch (mm) | Rows | Gender | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Winding Style | Number of windings | L (µH) | IR (A) | VR (V) | Application | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | Version | VIN | VOut1 (V) | IOut1 (A) | n | VT (V (AC)) | Size | Vaux (V) | RDC 1 (Ω) | RDC 2 (Ω) | RDC 3 (Ω) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744043003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 4.8 | 4.8 | 2.8 | – | – | – | – | – | 1.8 | – | 80 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 35 | – | – | 9.5 | 3.3 | 2.15 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4828 | – | – | – | – | SMT | ||
![]() | 74477830 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 7.3 | 7.3 | 3.2 | – | – | – | – | – | 0.18 | – | 2.6 | 0.28 | – | – | – | – | – | – | – | – | 0.18 | 0.22 | 0.2 | – | – | – | – | – | – | – | – | – | – | – | – | 9440 | – | – | 147.5 | 1000 | 0.2 | – | – | – | – | – | – | – | – | Standard | – | – | – | – | – | 7332 | – | – | – | – | SMT | ||
![]() | 744770122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 12 | 12 | 8 | – | – | – | – | – | – | – | 12 | 5.8 | – | – | – | – | – | – | – | – | 5 | 6.5 | 4.6 | – | – | – | – | – | – | – | – | – | – | – | – | 35 | – | – | 16.5 | 22 | – | – | – | – | – | – | – | – | – | Standard | – | – | – | – | – | 1280 | – | – | – | – | SMT | ||
![]() | 691214110002S | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | PCB | Yes | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | 7 | – | – | – | – | Box | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.5 | – | – | – | – | – | – | – | Horizontal | – | – | – | 10 | – | Rising Cage Clamp | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | 5.08 | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | Single | Pin Header | – | – | – | – | – | Straight | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | |
![]() | 744222 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL2 SMT Common Mode Line Filter | 4 | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 9.2 | 6 | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6000 | – | – | 207 | – | bifilar | 2 | 1000 | 0.8 | 80 | – | – | – | – | – | – | – | SMT | – | – | – | – | 500 | – | – | – | – | – | SMT | ||
![]() | 742792021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 2 | 1.2 | 0.9 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 | 40 | 1000 MHz | 6000 | 8 | High Current | – | 1 | – | 4.5 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 0805 | – | – | – | – | SMT | ||
![]() | 74404042047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 4 | 4 | 1.8 | – | – | – | – | – | 2.2 | 70 | 48 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 | 1.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4018 | – | – | – | – | SMT | ||
![]() | 865060442002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | -55 °C up to +105 °C | 14 | 4.54545 MΩ | 5.5 | 5.3 | – | – | – | 15" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | 150 | 800 | 5.5 | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | ASEC055220M025DVCTBB000 | – | – | – | – | – | SMT | – | – | – | – | – | 5.0 x 5.5 | – | – | – | – | V-Chip SMT | ||
![]() | 865230345005 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AS5H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 100 µF | ±20% | -40 °C up to +105 °C | 22 | 1 MΩ | 7.7 | 6.6 | – | – | – | 15" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5000 | 81 | – | 16 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | ASDD077101M016DVCTCE000 | – | – | – | – | – | SMT | – | – | – | – | – | 6.3 x 7.7 | – | – | – | – | V-Chip SMT | ||
| 885012006055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 47 pF | ±5% | -55 °C up to +125 °C | – | 10 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | NP0 Class I | 7" Tape & Reel | – | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | NP00603470J050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | |||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | -55 °C up to +125 °C | 10 | 0.1 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | X7R0603105K016DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | |||
| 885012206077 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 pF | ±10% | -55 °C up to +125 °C | 2.5 | 10 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | X7R0603101K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | |||
| 885012206090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 15 nF | ±10% | -55 °C up to +125 °C | 2.5 | 10 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | X7R0603153K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | |||
| 885012206091 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 22 nF | ±10% | -55 °C up to +125 °C | 2.5 | 10 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | X7R0603223K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | |||
| 885012109014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | -55 °C up to +85 °C | 10 | 0.005 GΩ | 3.2 | 2.5 | 2.5 | 0.6 | X5R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | X5R1210226M025DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | 1210 | – | – | – | – | – | |||
![]() | 824500581 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | – | – | – | -65 °C up to +150 °C | – | – | 4.24 | 2.67 | 2.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMAJ58A | 58 | 67.8 | 4.3 | 400 | 93.6 | – | – | – | – | – | – | DO-214AC | – | – | – | – | SMT | |
![]() | 750311320 | SPEC | – | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PoE+ Power over Ethernet Plus Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 13.46 | 17.75 | 12.7 | – | – | Tape and Reel | – | – | 1.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | – | – | – | – | – | Active Clamp Forward | 33 - 57 V (DC) | 12 | 2.5 | 1.8:1:1 | 1500 | EP13 | 12 | 0.21 | 0.035 | 0.58 | SMT | |
| 885012006073 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 pF | ±5% | -55 °C up to +125 °C | – | 10 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | NP0 Class I | 7" Tape & Reel | 600 | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | NP00603100J100DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | |||
| 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | -55 °C up to +125 °C | 2.5 | 1 GΩ | 2 | 1.25 | 1.25 | 0.5 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | X7R0805104K100DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | – | |||
| 885012208106 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 nF | ±10% | -55 °C up to +125 °C | 2.5 | 10 GΩ | 3.2 | 1.6 | 0.8 | 0.6 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | X7R1206102K100DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | |||
| 885012207116 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 nF | ±10% | -55 °C up to +125 °C | 2.5 | 10 GΩ | 2 | 1.25 | 0.8 | 0.5 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | X7R0805102K100DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | – | |||
![]() | 885342209009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | 1 nF | ±10% | -55 °C up to +125 °C | 2.5 | 10 GΩ | 3.2 | 2.5 | 1.25 | 0.75 | X7R Class II | 7" Tape & Reel | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | X7R1210102KB00DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | 1210 | – | – | – | – | – | ||
![]() | 885342210002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | 2.2 nF | ±10% | -55 °C up to +125 °C | 2.5 | 10 GΩ | 4.5 | 2.03 | 2 | 0.5 | X7R Class II | 7" Tape & Reel | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | X7R1808222KB00DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | 1808 | – | – | – | – | – | ||
![]() | 885342211008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | 4.7 nF | ±10% | -55 °C up to +125 °C | 2.5 | 10 GΩ | 4.5 | 3.2 | 2 | 0.5 | X7R Class II | 7" Tape & Reel | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | X7R1812472KB00DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | 1812 | – | – | – | – | – | ||
![]() | 885342208014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | 22 nF | ±10% | -55 °C up to +125 °C | 2.5 | 4.545 GΩ | 3.2 | 1.6 | 1.6 | 0.6 | X7R Class II | 7" Tape & Reel | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 630 | – | X7R1206223K630DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | ||
![]() | 865080853006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | -55 °C up to +105 °C | 10 | 4.54545 MΩ | 10.5 | 8.3 | – | – | – | 15" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | 85 | 1298 | 22 | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | ASEE105220M100DVCTEB000 | – | – | – | – | – | SMT | – | – | – | – | – | 8.0 x 10.5 | – | – | – | – | V-Chip SMT | ||
![]() | 885382207001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | -55 °C up to +125 °C | 5 | 0.5 GΩ | 2 | 1.25 | 1.25 | 0.5 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | X7R0805105K016DFCT1S000 | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | – | ||
![]() | 885382207003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | -55 °C up to +125 °C | 5 | 0.5 GΩ | 2 | 1.25 | 1.25 | 0.5 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | X7R0805105K025DFCT1S000 | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | – | ||
![]() | 150060VS75020 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 570 | Bright Green | 572 | 50 | 2 | AlInGaP | 140 | – | – | -40 °C up to +85 °C | – | – | 1.6 | 0.8 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.048 | – | – | – | – | – | – | – | 0603 | – | – | – | – | SMT | ||
| 885012209069 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | -55 °C up to +125 °C | 2.5 | 0.1 GΩ | 3.2 | 2.5 | 2 | 0.75 | X7R Class II | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | X7R1210105K100DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | 1210 | – | – | – | – | – | |||
![]() | 140356145100 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-OCPT SOP-4 | – | – | – | – | – | – | – | – | 1.24 | – | – | – | – | -55 °C up to +110 °C | – | – | 4.4 | 3.6 | 2 | – | – | – | – | – | – | – | – | – | SOP 4 | DC | 80 | 60 | IF = 5 mA VCE = 5 V | 80 | 160 | 3750 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Optocoupler Phototransistor | – | – | – | – | – | – | – | – | – | – | 0.2 | – | – | – | – | – | – | – | SOP4 | – | – | – | – | SMT |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | Operating Temperature | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Packaging | Qmin. | Q (%) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | Package | Input | VCE max. (V) | IF max. (mA) | Test Condition CTR | CTR min. (%) | CTR max. (%) | VISO (V (RMS)) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pitch (mm) | Rows | Gender | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Winding Style | Number of windings | L (µH) | IR (A) | VR (V) | Application | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | Version | VIN | VOut1 (V) | IOut1 (A) | n | VT (V (AC)) | Size | Vaux (V) | RDC 1 (Ω) | RDC 2 (Ω) | RDC 3 (Ω) | Mount | Samples |
|---|