| Topology | Buck Converter |
| Input voltage | 3.8-18 V |
| Output 1 | 5 A |
| IC revision | 00 |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (A) | RDC (mΩ) | Type | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Material | RDC typ. (mΩ) | RDC max. (mΩ) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744316220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | 11.3 | – | 2.2 | 9.2 | 3.5 | 7.5 | 108 | Superflux | – | 12.43 | SMT | ||
![]() | 74439346056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | 6.9 | 15 | – | 5.6 | 8.9 | 5.8 | 12.1 | 25 | – | 15 | 16.5 | SMT | ||
![]() | 782965700 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | 70 | 120 | 6 | 8 | High Current | – | – | – | – | – | – | – | – | SMT |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (A) | RDC (mΩ) | Type | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Material | RDC typ. (mΩ) | RDC max. (mΩ) | Mount | Samples |
|---|