| Topology | Buck Converter |
| Input voltage | 4.2-18 V |
| Output 1 | 3.3 V / 2 A |
| IC revision | A |
TPS562212 is a simple, easy-to-use, 2-A synchronous step-down converter with Eco-mode and FCCM selectable in SOT-583 package. TPS562212EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS562212 step-down converter. The TPS562212EVM operates from 4.2-V to 18-V input (12 V nominal) and provides a 3.3-V output at 2 A. It also includes AC signal injection terminals for feedback loop measurements.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 61300111121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 2.54 | – | – | – | Bag | – | – | – | – | – | – | THT | 1 | 2.54 | Single | Pin Header | Straight | 3 | |
![]() | 74439344022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | 6030 | -40 °C up to +125 °C | – | – | – | 6.65 | 6.45 | 3 | – | – | 2.2 | 10.85 | 16.25 | 10.5 | 11.55 | 37 | SMT | 2 | – | – | – | – | 8 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012206095 | SPEC | ||
![]() | 61300111121 | SPEC | – |
![]() | 74439344022 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples |
|---|