| Topology | Other Topology |
| IC revision | C |
The TMDS243 evaluation module (EVM) is a standalone test and development platform for evaluating AM243x functionality and developing prototypes for a variety of applications. TMDS243EVM is equipped with the larger form factor Sitara™ AM2434 ALV microcontroller unit (MCU) and additional components that allow the user to make use of the security features on the MCU, as well as various device interfaces, including industrial Ethernet, standard Ethernet, peripheral component interconnect express (PCIe), fast serial interface (FSI) and others to easily create prototypes. This EVM provides a larger peripheral set than the LP-AM243 LaunchPad™ as it is equipped with the larger form factor AM243 ALV package.An onboard display makes use of AM243x serial peripheral interface (SPI) ports to provide the ability for local visual outputs in addition to the LEDs. Onboard current-measurement capabilities are available to monitor power consumption for power-conscious applications.The supplied USB cable, paired with embedded emulation logic, allows for emulation and debugging using standard development tools, such as the Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).Note that TMDS243EVM is the newest version of TMS243GPEVM. TMDS243EVM includes high-security field-securable (HS-FS) silicon to customize keys and encryption for security applicationsFeaturesThree RJ45 Ethernet ports capable of 1Gb or 100Mb speedsReal-time, low-pin-count FSI interface for easy connection with C2000™ MCUs1-in display and LEDs for convenient visual outputsFour-lane PCIe connector to interface one-lane PCIe cardOnboard power-measurement capabilities
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | RDC (mΩ) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | ISAT,10% (A) | Material | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | Tape and Reel | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 0.7 | ||
![]() | 150080VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | – | 2 | 1.25 | – | Tape and Reel | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 0.7 | ||
![]() | 150060RS55040 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCD SMT Mono-color Chip LED Diffused | 624 | Red | 632 | 90 | 2 | AlInGaP | 140 | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | Tape and Reel | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 0.4 | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | – | 2 | 1.25 | – | Tape and Reel | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 0.7 | ||
![]() | 742792780 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | 0402 | -55 °C up to +125 °C | – | – | – | – | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | SMT | – | – | 220 | 360 | 450 MHz | 900 | 0.35 | Wide Band | 300 | 200 | 0.5 | ||
![]() | 74279228260 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | 5 | – | – | SMT | – | – | 26 | 39 | 515 MHz | 6500 | 0.008 | High Current | 6500 | 33 | 0.8 | ||
![]() | 74438336100 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | 3020 | -40 °C up to +125 °C | – | – | – | – | 3 | 3 | – | – | 10 | 1.65 | 3 | 280 | 18 | 80 | SMT | 1.55 | – | – | – | – | – | 0.322 | – | 1200 | – | 2 | ||
![]() | 744316100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | 4.75 | – | – | – | 5040 | -40 °C up to +150 °C | – | – | – | – | 5.5 | 5.3 | – | – | 1 | 14.8 | 11.5 | – | 158 | – | SMT | 5.5 | Superflux | – | – | – | – | 0.005225 | – | – | – | 4 | ||
![]() | 744373460047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | 7030 | -40 °C up to +125 °C | – | – | – | – | 7.3 | 6.6 | – | – | 0.47 | 16.6 | 37.8 | 4 | 91 | 120 | SMT | 21.4 | – | – | – | – | – | 0.0042 | – | 11500 | – | 2.8 | ||
| 885012005025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | 10 pF | ±5% | 16 | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | |||
| 885012005041 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 15 pF | ±5% | 25 | 0402 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | |||
| 885012005058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 33 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | |||
| 885012205050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 10 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | |||
| 885012205051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 15 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | |||
| 885012205056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 150 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | |||
| 885012205065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 4.7 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | |||
| 885012105012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 1 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | – | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | |||
| 885012105013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 2.2 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | – | 10 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | |||
| 885012105018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 100 nF | ±20% | 25 | 0402 | -55 °C up to +85 °C | – | 10 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | |||
| 885012206075 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 470 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 10 | 1.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | |||
| 885012107011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 22 µF | ±20% | 10 | 0805 | -55 °C up to +85 °C | – | 10 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | |||
![]() | 74439346068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | – | – | – | – | 17.6 | – | – | – | 6060 | -40 °C up to +125 °C | – | – | – | – | 6.65 | 6.45 | – | – | 6.8 | 8.1 | 11.3 | 17.6 | 22 | 120 | SMT | 5.65 | – | – | – | – | – | 0.01936 | – | 6500 | – | 6.1 | ||
| 885012005085 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | 8.2 pF | ±0.5pF | 100 | 0402 | -55 °C up to +125 °C | 564 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | |||
![]() | 782631141 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 50 | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | – | SMT | – | – | 120 | 180 | 400 MHz | – | – | High Current | 2000 | – | 0.8 |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | RDC (mΩ) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | ISAT,10% (A) | Material | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Samples |
|---|