| Topology | HDBaseT |
| IC revision | A1 |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Q (%) | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Interface Type | Gender | Pins (pcs) | Working Voltage (V (DC)) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | Type | Winding Style | Number of windings | L1 (µH) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150040VS73220 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | 573 | Bright Green | 575 | 60 | 2 | AlInGaP | 120 | – | – | – | – | -40 °C up to +85 °C | – | – | 0402 | – | – | – | – | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74279228111 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | 14.5 | – | SMT | – | – | – | – | 0.8 | – | – | – | – | – | 110 | 135 | 226 MHz | 4100 | 48 | High Current | – | 1 | – | – | – | – | – | ||
![]() | 744272251 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL5 SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | 8.7 | – | – | – | 250 | – | – | – | – | – | – | – | SMT | – | – | 4 | – | 6.5 | – | – | – | – | – | – | 970 | – | 2000 | – | – | sectional | 2 | 250 | 2000 | 0.035 | 80 | – | ||
![]() | 74404064150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 6045 | – | – | – | – | 6 | 6 | – | – | – | 15 | 3 | 68 | 17 | – | – | 68 | 120 | SMT | – | – | – | – | 4.5 | – | – | – | – | – | – | – | – | 2450 | – | – | – | – | – | – | – | – | – | ||
![]() | 74438356022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 4020 | – | – | – | – | 4 | 4 | – | – | – | 2.2 | 6.2 | – | 34 | 6.2 | 7.9 | 29 | 80 | SMT | – | – | 2 | – | 2 | – | – | – | – | – | – | – | – | 4700 | – | – | bifilar | 8 | – | – | – | – | – | ||
![]() | 74438356033 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 4020 | – | – | – | – | 4 | 4 | – | – | – | 3.3 | 5.5 | – | 26 | 5.15 | 7.1 | 39.9 | 80 | SMT | – | – | 2 | – | 2 | – | – | – | – | – | – | – | – | 3600 | – | – | bifilar | 10 | – | – | – | – | – | ||
| 885012005058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 33 pF | ±5% | 0402 | – | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | |||
| 885012005059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 47 pF | ±5% | 0402 | – | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | |||
| 885012005061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 pF | ±5% | 0402 | – | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | |||
| 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0402 | 600 | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | |||
| 885012205067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 0402 | 600 | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | |||
| 885012105006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 1 µF | ±20% | 0402 | – | 15 | 0.1 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.3 | – | |||
![]() | 434153017835 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.7 | 350 | 200000 | Blue | No | not specified | – | – | – | 50 | – | – | – | – | – | – | – | 12 | – | |
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | THR | Type C | Receptacle | 24 | 48 | – | – | – | – | – | – | – | – | – | 5000 | – | Horizontal | – | – | – | – | – | – | USB 3.1 | |
![]() | 885342206006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | – | ||
![]() | 885342208024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 nF | ±10% | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | ||
| 885012206120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0603 | 600 | 5 | 1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | |||
![]() | 830063321 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | 25 MHz | ±20ppm | 50 | 18 | -40 °C up to +85 °C | – | – | CFPX-180 | – | – | – | – | 3.2 | 2.5 | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | ||
| 885012205085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0402 | 600 | 10 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | |||
![]() | 7466302 | – | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150040VS73220 | SPEC | |
![]() | 74279228111 | SPEC | |
![]() | 744272251 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 74404064150 | SPEC | |
![]() | 74438356022 | SPEC | |
![]() | 74438356033 | SPEC | |
| 885012005058 | SPEC | ||
| 885012005059 | SPEC | ||
| 885012005061 | SPEC | ||
| 885012205037 | SPEC | ||
| 885012205067 | SPEC | ||
| 885012105006 | SPEC | ||
![]() | 434153017835 | SPEC | – |
![]() | 632723300011 | SPEC | – |
![]() | 885342206006 | SPEC | |
![]() | 885342208024 | SPEC | |
| 885012206120 | SPEC | ||
![]() | 830063321 | SPEC | |
| 885012205085 | SPEC | ||
![]() | 7466302 | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Q (%) | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Interface Type | Gender | Pins (pcs) | Working Voltage (V (DC)) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | Type | Winding Style | Number of windings | L1 (µH) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Samples |
|---|