| Topology | Other Topology |
| Input voltage | 800 V |
| IC revision | 2.0 |
| Order Code | Datasheet | Downloads | Status | Product series | SW (mm) | L (mm) | To | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 971130485 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAIE Plastic Spacer Stud, metric, internal/ external | 8 | 13 | M4 | – | – | – | – | – | Bag | – | – | – | M4 | – | – | |
![]() | 971650485 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAIE Plastic Spacer Stud, metric, internal/ external | 8 | 65 | M4 | – | – | – | – | – | Bag | – | – | – | M4 | – | – | |
![]() | 61301221121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | 15.24 | – | 2.54 | Dual | Pin Header | Straight | 3 | Bag | – | – | – | – | – | 12 | |
![]() | 7460307 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | – | – | – | – | – | – | – | 160 | Tray | 9 | 7 | 160 | M4 | 6 | 8 |
| Order Code | Datasheet | |
|---|---|---|
![]() | 971130485 | SPEC |
![]() | 971650485 | SPEC |
![]() | 61301221121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 7460307 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | SW (mm) | L (mm) | To | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | Samples |
|---|