Characteristics
- Rated Current: 1,5A
- Working Voltage: 250V
- Operating Temperature: -40 up to 105°C
- UL Approval: E323694
- UL94-V0
Applications
- Industrial
- Audio Devices
- Domestic Applications
Products
All
Male Straight without Latch & with Polarization
Male Straight without Latch & without Polarization
Female Straight with Latch & without Polarization
Female Straight without Latch & without Polarization
Female Straight with Latch & with Polarization
Female Straight without Latch & with Polarization
Female Angled with Latch & with Polarization
Female Angled without Latch & with Polarization
Female Angled without Latch & without Polarization
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 690357100472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Male | Straight | THT | 7.11 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357280476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Male | Straight | SMT | 7.11 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367180472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Female | Straight | THT | 7.08 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367190472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Female | Straight | THT | 9.68 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367280476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Female | Straight | SMT | 7.08 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367290476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Female | Straight | SMT | 9.68 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690368170472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Female | Angled | THT | 7.08 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368180472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Female | Angled | THT | 7.08 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368190472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Female | Angled | THT | 9.68 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357100672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Male | Straight | THT | 9.65 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357280676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Male | Straight | SMT | 9.65 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367180672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Female | Straight | THT | 9.62 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367190672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Female | Straight | THT | 12.22 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367280676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Female | Straight | SMT | 9.62 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367290676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Female | Straight | SMT | 12.22 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690368170672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Female | Angled | THT | 9.62 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368180672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Female | Angled | THT | 9.62 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368190672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Female | Angled | THT | 12.22 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357100872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Male | Straight | THT | 12.19 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357280876 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Male | Straight | SMT | 12.19 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367180872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Female | Straight | THT | 12.16 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367190872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Female | Straight | THT | 14.76 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367280876 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Female | Straight | SMT | 12.16 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367290876 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Female | Straight | SMT | 14.76 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690368170872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Female | Angled | THT | 12.16 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368180872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Female | Angled | THT | 12.16 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368190872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Female | Angled | THT | 14.76 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357101072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Male | Straight | THT | 14.73 | 1.5 | 250 | 10 | Tube | 612690 690001 | |
![]() | 690357281076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Male | Straight | SMT | 14.73 | 1.5 | 250 | 10 | Tape and Reel | 612690 690001 | |
![]() | 690367181072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Female | Straight | THT | 14.7 | 1.5 | 250 | 10 | Tube | 612690 690001 | |
![]() | 690367191072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Female | Straight | THT | 17.3 | 1.5 | 250 | 10 | Tube | 612690 690001 | |
![]() | 690367281076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Female | Straight | SMT | 14.7 | 1.5 | 250 | 10 | Tape and Reel | 612690 690001 | |
![]() | 690367291076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Female | Straight | SMT | 17.3 | 1.5 | 250 | 10 | Tape and Reel | 612690 690001 | |
![]() | 690368171072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Female | Angled | THT | 14.7 | 1.5 | 250 | 10 | Tube | 612690 690001 | |
![]() | 690368181072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Female | Angled | THT | 14.7 | 1.5 | 250 | 10 | Tube | 612690 690001 | |
![]() | 690368191072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Female | Angled | THT | 17.3 | 1.5 | 250 | 10 | Tube | 612690 690001 | |
![]() | 690357101272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Male | Straight | THT | 17.27 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357281276 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Male | Straight | SMT | 17.27 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367181272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Female | Straight | THT | 17.24 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367191272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Female | Straight | THT | 19.84 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367281276 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Female | Straight | SMT | 17.24 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367291276 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Female | Straight | SMT | 19.84 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690368171272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Female | Angled | THT | 17.24 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368181272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Female | Angled | THT | 17.24 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368191272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Female | Angled | THT | 19.84 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357101472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Male | Straight | THT | 19.81 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357281476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Male | Straight | SMT | 19.81 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367181472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Female | Straight | THT | 19.78 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367191472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Female | Straight | THT | 22.38 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367281476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Female | Straight | SMT | 19.78 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367291476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Female | Straight | SMT | 22.38 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690368171472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Female | Angled | THT | 19.78 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368181472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Female | Angled | THT | 19.78 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368191472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Female | Angled | THT | 22.38 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357101672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Male | Straight | THT | 22.35 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357281676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Male | Straight | SMT | 22.35 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367181672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Female | Straight | THT | 22.32 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367191672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Female | Straight | THT | 24.92 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367281676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Female | Straight | SMT | 22.32 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690368171672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Female | Angled | THT | 22.32 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368181672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Female | Angled | THT | 22.32 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368191672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Female | Angled | THT | 24.92 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367291676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Female | Straight | SMT | 24.92 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690357101872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Male | Straight | THT | 24.89 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357281876 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Male | Straight | SMT | 24.89 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367181872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Female | Straight | THT | 24.86 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367191872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Female | Straight | THT | 27.46 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367281876 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Female | Straight | SMT | 24.86 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367291876 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Female | Straight | SMT | 27.46 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690368171872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Female | Angled | THT | 24.86 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368181872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Female | Angled | THT | 24.86 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368191872 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Female | Angled | THT | 27.46 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357102072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Male | Straight | THT | 27.43 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357282076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Male | Straight | SMT | 27.43 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367182072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Female | Straight | THT | 27.4 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367192072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Female | Straight | THT | 30 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367282076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Female | Straight | SMT | 27.4 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367292076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Female | Straight | SMT | 30 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690368172072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Female | Angled | THT | 27.4 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368182072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Female | Angled | THT | 27.4 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368192072 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Female | Angled | THT | 30 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357102272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Male | Straight | THT | 29.97 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357282276 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Male | Straight | SMT | 29.97 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367182272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Female | Straight | THT | 29.94 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367192272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Female | Straight | THT | 32.54 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367282276 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Female | Straight | SMT | 29.94 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367292276 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Female | Straight | SMT | 32.54 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690368172272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Female | Angled | THT | 29.94 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368182272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Female | Angled | THT | 29.94 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368192272 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Female | Angled | THT | 32.54 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357102472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Male | Straight | THT | 32.51 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357282476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Male | Straight | SMT | 32.51 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367182472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Female | Straight | THT | 32.48 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367192472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Female | Straight | THT | 35.08 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367282476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Female | Straight | SMT | 32.48 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367292476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Female | Straight | SMT | 35.08 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690368172472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Female | Angled | THT | 32.48 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368182472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Female | Angled | THT | 32.48 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368192472 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Female | Angled | THT | 35.08 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357102672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Male | Straight | THT | 35.05 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690357282676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Male | Straight | SMT | 35.05 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367182672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Female | Straight | THT | 35.02 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367192672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Female | Straight | THT | 37.62 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690367282676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Female | Straight | SMT | 35.02 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690367292676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Female | Straight | SMT | 37.62 | 1.5 | 250 | 10 | Tape and Reel | 690001 | |
![]() | 690368172672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Female | Angled | THT | 35.02 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368182672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Female | Angled | THT | 35.02 | 1.5 | 250 | 10 | Tube | 690001 | |
![]() | 690368192672 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Female | Angled | THT | 37.62 | 1.5 | 250 | 10 | Tube | 690001 |
| Order Code | Datasheet | |
|---|---|---|
![]() | 690357100472 | SPEC |
![]() | 690357280476 | SPEC |
![]() | 690367180472 | SPEC |
![]() | 690367190472 | SPEC |
![]() | 690367280476 | SPEC |
![]() | 690367290476 | SPEC |
![]() | 690368170472 | SPEC |
![]() | 690368180472 | SPEC |
![]() | 690368190472 | SPEC |
![]() | 690357100672 | SPEC |
![]() | 690357280676 | SPEC |
![]() | 690367180672 | SPEC |
![]() | 690367190672 | SPEC |
![]() | 690367280676 | SPEC |
![]() | 690367290676 | SPEC |
![]() | 690368170672 | SPEC |
![]() | 690368180672 | SPEC |
![]() | 690368190672 | SPEC |
![]() | 690357100872 | SPEC |
![]() | 690357280876 | SPEC |
![]() | 690367180872 | SPEC |
![]() | 690367190872 | SPEC |
![]() | 690367280876 | SPEC |
![]() | 690367290876 | SPEC |
![]() | 690368170872 | SPEC |
![]() | 690368180872 | SPEC |
![]() | 690368190872 | SPEC |
![]() | 690357101072 | SPEC |
![]() | 690357281076 | SPEC |
![]() | 690367181072 | SPEC |
![]() | 690367191072 | SPEC |
![]() | 690367281076 | SPEC |
![]() | 690367291076 | SPEC |
![]() | 690368171072 | SPEC |
![]() | 690368181072 | SPEC |
![]() | 690368191072 | SPEC |
![]() | 690357101272 | SPEC |
![]() | 690357281276 | SPEC |
![]() | 690367181272 | SPEC |
![]() | 690367191272 | SPEC |
![]() | 690367281276 | SPEC |
![]() | 690367291276 | SPEC |
![]() | 690368171272 | SPEC |
![]() | 690368181272 | SPEC |
![]() | 690368191272 | SPEC |
![]() | 690357101472 | SPEC |
![]() | 690357281476 | SPEC |
![]() | 690367181472 | SPEC |
![]() | 690367191472 | SPEC |
![]() | 690367281476 | SPEC |
![]() | 690367291476 | SPEC |
![]() | 690368171472 | SPEC |
![]() | 690368181472 | SPEC |
![]() | 690368191472 | SPEC |
![]() | 690357101672 | SPEC |
![]() | 690357281676 | SPEC |
![]() | 690367181672 | SPEC |
![]() | 690367191672 | SPEC |
![]() | 690367281676 | SPEC |
![]() | 690368171672 | SPEC |
![]() | 690368181672 | SPEC |
![]() | 690368191672 | SPEC |
![]() | 690367291676 | SPEC |
![]() | 690357101872 | SPEC |
![]() | 690357281876 | SPEC |
![]() | 690367181872 | SPEC |
![]() | 690367191872 | SPEC |
![]() | 690367281876 | SPEC |
![]() | 690367291876 | SPEC |
![]() | 690368171872 | SPEC |
![]() | 690368181872 | SPEC |
![]() | 690368191872 | SPEC |
![]() | 690357102072 | SPEC |
![]() | 690357282076 | SPEC |
![]() | 690367182072 | SPEC |
![]() | 690367192072 | SPEC |
![]() | 690367282076 | SPEC |
![]() | 690367292076 | SPEC |
![]() | 690368172072 | SPEC |
![]() | 690368182072 | SPEC |
![]() | 690368192072 | SPEC |
![]() | 690357102272 | SPEC |
![]() | 690357282276 | SPEC |
![]() | 690367182272 | SPEC |
![]() | 690367192272 | SPEC |
![]() | 690367282276 | SPEC |
![]() | 690367292276 | SPEC |
![]() | 690368172272 | SPEC |
![]() | 690368182272 | SPEC |
![]() | 690368192272 | SPEC |
![]() | 690357102472 | SPEC |
![]() | 690357282476 | SPEC |
![]() | 690367182472 | SPEC |
![]() | 690367192472 | SPEC |
![]() | 690367282476 | SPEC |
![]() | 690367292476 | SPEC |
![]() | 690368172472 | SPEC |
![]() | 690368182472 | SPEC |
![]() | 690368192472 | SPEC |
![]() | 690357102672 | SPEC |
![]() | 690357282676 | SPEC |
![]() | 690367182672 | SPEC |
![]() | 690367192672 | SPEC |
![]() | 690367282676 | SPEC |
![]() | 690367292676 | SPEC |
![]() | 690368172672 | SPEC |
![]() | 690368182672 | SPEC |
![]() | 690368192672 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Design Kit | Samples |
|---|
Wave Soldering Profile
Wave Soldering Profile
Wave Soldering is the process of soldering through hole components onto a PCB by passing the exposed contacts of the components placed on a board over a wave of tin molten solder. The solder wave flows under the PCB board and applies by capillarity solder to the contacts of components placed on the PCB board. It is primarily used to solder through hole connectors on printed circuit boards.
These two recommended wave soldering profiles are available for information purposes only. Please consider plastic material, circuit board features, connectors ranges and other technical properties when choosing your soldering parameters / a suitable soldering profile.

Assortments
Articles from this product series can be found in the following assortments: