Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|---|
0402 | 1 | 0.55 | 0.5 | SMT | |||
0603 | 1.6 | 1.05 | 1.05 | SMT | |||
0805 | 2 | 1.25 | 1.2 | SMT | |||
1008 | 2.5 | 2 | 1.6 | SMT |
LTSpice files
Characteristics
- WE-KI series offers you an excellent Q factor and highest possible self resonant frequencies up to 12.5 GHz
- High quality
- Inductance tolerances: 2% and 5%
- High thermal stability
- Recommended soldering: Reflow
- Operating temperature: –40°C to +125°C
- Custom designs on request
Applications
- Especially developed for high frequency applications
- RF transceiver/communications
- SAT-Receiver
- Set Top Box
- Broadband signal transmission
- Bluetooth
- Wireless LAN
Products
All
0402
0603
0805
1008
Order Code | Datasheet | Simulation | Downloads | Status | L (nH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (Ω) | IR (mA) | fres (MHz) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744765010A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | ±0.2nH | 250 MHz | 13 | 250 MHz | 0.045 | 1360 | 6000 | 744765A 744765G | ||
744761016A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.6 | ±0.2nH | 250 MHz | 24 | 250 MHz | 0.03 | 700 | 12500 | 744761G 744761 | ||
744761018A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | ±0.2nH | 250 MHz | 16 | 250 MHz | 0.05 | 700 | 12500 | 744761G 744761 | ||
744765019A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.9 | ±0.2nH | 250 MHz | 16 | 250 MHz | 0.07 | 1040 | 6000 | – | ||
744765020A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | ±0.2nH | 250 MHz | 16 | 250 MHz | 0.07 | 1040 | 6000 | 744765A 744765G | ||
744761020A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | ±0.2nH | 250 MHz | 16 | 250 MHz | 0.08 | 700 | 6900 | 744761G 744761 | ||
744765022A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | ±0.2nH | 250 MHz | 18 | 250 MHz | 0.07 | 960 | 6000 | 744765A 744765G | ||
744760022A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | ±0.2nH | 250 MHz | 50 | 1000 MHz | 0.06 | 800 | 6000 | 744762G 744762 | ||
744765024A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.4 | ±0.2nH | 250 MHz | 16 | 250 MHz | 0.068 | 790 | 6000 | – | ||
744765027A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.7 | ±0.2nH | 250 MHz | 16 | 250 MHz | 0.12 | 640 | 6000 | 744765A 744765G | ||
744760027A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.7 | ±0.2nH | 250 MHz | 35 | 1000 MHz | 0.08 | 800 | 6000 | – | ||
744765033A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | ±5% | 250 MHz | 20 | 250 MHz | 0.066 | 840 | 6000 | 744765A 744765G | ||
744761033A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | ±0.2nH | 250 MHz | 22 | 250 MHz | 0.06 | 700 | 5800 | 744761G 744761 | ||
744760033A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | ±0.2nH | 250 MHz | 60 | 1000 MHz | 0.08 | 800 | 6000 | 744762G 744762 | ||
744762033A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | ±0.3nH | 100 MHz | 50 | 1000 MHz | 0.06 | 1000 | 6000 | – | ||
744765036A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.6 | ±5% | 250 MHz | 20 | 250 MHz | 0.066 | 840 | 6000 | – | ||
744761036A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.6 | ±0.2nH | 250 MHz | 22 | 250 MHz | 0.06 | 700 | 5900 | 744761G 744761 | ||
744765039A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | ±5% | 250 MHz | 20 | 250 MHz | 0.066 | 840 | 5800 | – | ||
744760039A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | ±0.2nH | 250 MHz | 60 | 1000 MHz | 0.06 | 600 | 6000 | – | ||
744761039A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | ±0.2nH | 250 MHz | 22 | 250 MHz | 0.08 | 700 | 6000 | – | ||
744762039A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | ±0.3nH | 100 MHz | 38 | 1000 MHz | 0.1 | 1000 | 5500 | – | ||
744765043A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | ±5% | 250 MHz | 18 | 250 MHz | 0.091 | 700 | 6000 | – | ||
744761043A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | ±0.2nH | 250 MHz | 22 | 250 MHz | 0.08 | 700 | 5900 | – | ||
744765047A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±5% | 250 MHz | 15 | 250 MHz | 0.13 | 640 | 4775 | 744765A 744765G | ||
744760047A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±0.2nH | 250 MHz | 60 | 1000 MHz | 0.06 | 600 | 5800 | – | ||
744761047A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±0.2nH | 250 MHz | 20 | 250 MHz | 0.13 | 700 | 5800 | 744761G 744761 | ||
744765051A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.1 | ±5% | 250 MHz | 23 | 250 MHz | 0.083 | 800 | 5800 | 744765A | ||
744761051A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.1 | ±5% | 250 MHz | 20 | 250 MHz | 0.14 | 700 | 5700 | – | ||
744761051GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.1 | ±2% | 250 MHz | 20 | 250 MHz | 0.14 | 700 | 5700 | – | ||
744765051GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.1 | ±0.2nH | 250 MHz | 23 | 250 MHz | 0.083 | 800 | 5800 | 744765G | ||
744760051A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.1 | ±5% | 250 MHz | 60 | 1000 MHz | 0.08 | 600 | 5800 | – | ||
744765056A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±5% | 250 MHz | 23 | 250 MHz | 0.083 | 760 | 5800 | 744765A | ||
744761056A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±5% | 250 MHz | 16 | 250 MHz | 0.15 | 700 | 5500 | 744761 | ||
744761056GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±2% | 250 MHz | 16 | 250 MHz | 0.15 | 700 | 5500 | 744761G | ||
744765056GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±0.2nH | 250 MHz | 23 | 250 MHz | 0.083 | 760 | 5800 | 744765G | ||
744760056A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±5% | 250 MHz | 60 | 1000 MHz | 0.08 | 600 | 5800 | 744762 | ||
744760056GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±0.2nH | 250 MHz | 60 | 1000 MHz | 0.08 | 600 | 5800 | 744762G | ||
744765062A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.2 | ±5% | 250 MHz | 23 | 250 MHz | 0.083 | 760 | 5800 | – | ||
744765062GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.2 | ±0.2nH | 250 MHz | 23 | 250 MHz | 0.083 | 750 | 5800 | – | ||
744765068A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±5% | 250 MHz | 20 | 250 MHz | 0.083 | 680 | 4800 | 744765A | ||
744761068A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±5% | 250 MHz | 30 | 250 MHz | 0.11 | 700 | 5800 | 744761 | ||
744762068A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±5% | 100 MHz | 50 | 1000 MHz | 0.06 | 1000 | 5500 | 744762 | ||
744765068GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±0.2nH | 250 MHz | 20 | 250 MHz | 0.083 | 680 | 4800 | 744765G | ||
744761068GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±2% | 250 MHz | 30 | 250 MHz | 0.11 | 700 | 5800 | 744761G | ||
744760068A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±5% | 250 MHz | 60 | 1000 MHz | 0.06 | 600 | 5600 | – | ||
744760068GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±0.2nH | 250 MHz | 60 | 1000 MHz | 0.06 | 600 | 5600 | – | ||
744762068GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±0.2nH | 100 MHz | 50 | 1000 MHz | 0.06 | 1000 | 5500 | 744762G | ||
744765075A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 7.5 | ±5% | 250 MHz | 25 | 250 MHz | 0.104 | 680 | 5800 | 744765A | ||
744761075A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 7.5 | ±5% | 250 MHz | 28 | 250 MHz | 0.11 | 700 | 4800 | 744761 | ||
744765075GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 7.5 | ±0.2nH | 250 MHz | 25 | 250 MHz | 0.104 | 680 | 5800 | 744765G | ||
744761075GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 7.5 | ±2% | 250 MHz | 28 | 250 MHz | 0.106 | 700 | 4800 | 744761G | ||
744765082A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±5% | 250 MHz | 25 | 250 MHz | 0.104 | 680 | 4400 | 744765A | ||
744760082A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±5% | 250 MHz | 60 | 1000 MHz | 0.06 | 600 | 5500 | 744762 | ||
744762082A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±5% | 100 MHz | 50 | 1000 MHz | 0.06 | 1000 | 5500 | – | ||
744765082GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±0.2nH | 250 MHz | 25 | 250 MHz | 0.104 | 680 | 4400 | 744765G | ||
744761082A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±5% | 250 MHz | 30 | 250 MHz | 0.1 | 700 | 4600 | 744761 | ||
744761082GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±2% | 250 MHz | 30 | 250 MHz | 0.1 | 700 | 4600 | 744761G | ||
744760082GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±0.2nH | 250 MHz | 60 | 1000 MHz | 0.06 | 600 | 5500 | 744762G | ||
744762082GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±0.2nH | 100 MHz | 50 | 1000 MHz | 0.06 | 1000 | 5500 | – | ||
744765087A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8.7 | ±5% | 250 MHz | 18 | 250 MHz | 0.2 | 480 | 4100 | – | ||
744761087GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8.7 | ±2% | 250 MHz | 28 | 250 MHz | 0.109 | 700 | 4600 | – | ||
744761087A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 8.7 | ±5% | 250 MHz | 28 | 250 MHz | 0.109 | 700 | 4600 | – | ||
744765090A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | ±5% | 250 MHz | 25 | 250 MHz | 0.104 | 680 | 4160 | 744765A | ||
744765090GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | ±0.2nH | 250 MHz | 25 | 250 MHz | 0.104 | 680 | 4160 | 744765G | ||
744761091A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 9.1 | ±5% | 250 MHz | 28 | 250 MHz | 0.135 | 700 | 4000 | – | ||
744761091GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 9.1 | ±2% | 250 MHz | 28 | 250 MHz | 0.135 | 700 | 4000 | – | ||
744765095A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | ±5% | 250 MHz | 18 | 250 MHz | 0.2 | 680 | 4000 | – | ||
744761095A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | ±5% | 250 MHz | 28 | 250 MHz | 0.135 | 700 | 4500 | – | ||
744761095GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | ±2% | 250 MHz | 28 | 250 MHz | 0.135 | 700 | 4500 | – | ||
744765095GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | ±0.2nH | 250 MHz | 18 | 250 MHz | 0.2 | 680 | 4000 | – | ||
744765110A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±5% | 250 MHz | 23 | 250 MHz | 0.195 | 480 | 3900 | 744765A | ||
744761110A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±5% | 250 MHz | 30 | 250 MHz | 0.13 | 700 | 4800 | 744761 | ||
744760110A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±5% | 250 MHz | 60 | 500 MHz | 0.08 | 600 | 4800 | 744762 | ||
744762110A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±5% | 100 MHz | 50 | 1000 MHz | 0.08 | 1000 | 4300 | 744762 | ||
744765110GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±2% | 250 MHz | 23 | 250 MHz | 0.195 | 480 | 3900 | 744765G | ||
744761110GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±2% | 250 MHz | 30 | 250 MHz | 0.13 | 700 | 4800 | 744761G | ||
744760110GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±2% | 250 MHz | 60 | 500 MHz | 0.08 | 600 | 4800 | 744762G | ||
744762110GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±2% | 100 MHz | 50 | 1000 MHz | 0.08 | 1000 | 4300 | 744762G | ||
744765111A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | ±5% | 250 MHz | 26 | 250 MHz | 0.12 | 640 | 3680 | – | ||
744765111GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | ±2% | 250 MHz | 26 | 250 MHz | 0.12 | 640 | 3680 | – | ||
744761111A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | ±5% | 250 MHz | 33 | 250 MHz | 0.09 | 700 | 4000 | 744761 | ||
744761111GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | ±2% | 250 MHz | 33 | 250 MHz | 0.09 | 700 | 4000 | 744761G | ||
744765112A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±5% | 250 MHz | 26 | 250 MHz | 0.12 | 640 | 3600 | 744765A | ||
744761112A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±5% | 250 MHz | 35 | 250 MHz | 0.13 | 700 | 4000 | 744761 | ||
744762112A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±5% | 100 MHz | 60 | 500 MHz | 0.08 | 1000 | 3600 | – | ||
744765112GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±2% | 250 MHz | 26 | 250 MHz | 0.12 | 640 | 3600 | 744765G | ||
744761112GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±2% | 250 MHz | 35 | 250 MHz | 0.13 | 700 | 4000 | 744761G | ||
744760112A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±5% | 250 MHz | 60 | 500 MHz | 0.08 | 600 | 4100 | 744762 | ||
744760112GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±2% | 250 MHz | 60 | 500 MHz | 0.08 | 600 | 4100 | 744762G | ||
744762112GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±2% | 100 MHz | 60 | 500 MHz | 0.08 | 1000 | 3600 | – | ||
744765113A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | ±5% | 250 MHz | 24 | 250 MHz | 0.21 | 560 | 3450 | 744765A | ||
744765113GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | ±2% | 250 MHz | 24 | 250 MHz | 0.21 | 560 | 3450 | 744765G | ||
744761113A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | ±5% | 250 MHz | 38 | 250 MHz | 0.106 | 700 | 4000 | – | ||
744761113GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | ±2% | 250 MHz | 38 | 250 MHz | 0.106 | 700 | 4000 | – | ||
744765115A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±5% | 250 MHz | 26 | 250 MHz | 0.172 | 560 | 3280 | 744765A | ||
744761115A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±5% | 250 MHz | 35 | 250 MHz | 0.17 | 700 | 4000 | 744761 | ||
744762115A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±5% | 100 MHz | 60 | 500 MHz | 0.08 | 1000 | 2700 | 744762 | ||
744765115GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±2% | 250 MHz | 26 | 250 MHz | 0.172 | 560 | 3280 | 744765G | ||
744761115GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±2% | 250 MHz | 35 | 250 MHz | 0.17 | 700 | 4000 | 744761G | ||
744760115A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±5% | 250 MHz | 60 | 500 MHz | 0.08 | 600 | 3600 | 744762 | ||
744760115GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±2% | 250 MHz | 60 | 500 MHz | 0.08 | 600 | 3600 | 744762G | ||
744762115GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±2% | 100 MHz | 60 | 500 MHz | 0.08 | 1000 | 2700 | 744762G | ||
744765116A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | ±5% | 250 MHz | 24 | 250 MHz | 0.22 | 560 | 3100 | – | ||
744761116A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | ±5% | 250 MHz | 34 | 250 MHz | 0.17 | 700 | 3300 | 744761 | ||
744765116GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | ±2% | 250 MHz | 24 | 250 MHz | 0.22 | 460 | 3100 | – | ||
744761116GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | ±2% | 250 MHz | 34 | 250 MHz | 0.17 | 700 | 3300 | 744761G | ||
744765118A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±5% | 250 MHz | 25 | 250 MHz | 0.23 | 420 | 3100 | 744765A | ||
744762118A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±5% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 2700 | 744762 | ||
744765118GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±2% | 250 MHz | 25 | 250 MHz | 0.23 | 420 | 3100 | 744765G | ||
744761118A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±5% | 250 MHz | 38 | 250 MHz | 0.17 | 700 | 3100 | 744761 | ||
744761118GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±2% | 250 MHz | 38 | 250 MHz | 0.17 | 700 | 3100 | 744761G | ||
744760118A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±5% | 250 MHz | 60 | 500 MHz | 0.08 | 600 | 3400 | – | ||
744760118GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±2% | 250 MHz | 60 | 500 MHz | 0.08 | 600 | 3400 | – | ||
744762118GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±2% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 2700 | 744762G | ||
744765119A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 19 | ±5% | 250 MHz | 26 | 250 MHz | 0.202 | 480 | 3040 | 744765A | ||
744765119GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 19 | ±2% | 250 MHz | 26 | 250 MHz | 0.202 | 480 | 3040 | 744765G | ||
744765120A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | ±5% | 250 MHz | 25 | 250 MHz | 0.25 | 420 | 3000 | 744765A | ||
744761120A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | ±5% | 250 MHz | 38 | 250 MHz | 0.22 | 700 | 3000 | 744761 | ||
744761120GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | ±2% | 250 MHz | 38 | 250 MHz | 0.22 | 700 | 3000 | 744761G | ||
744765120GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | ±2% | 250 MHz | 25 | 250 MHz | 0.25 | 420 | 3000 | 744765G | ||
744765122A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±5% | 250 MHz | 25 | 250 MHz | 0.3 | 400 | 2800 | 744765A | ||
744761122A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±5% | 250 MHz | 38 | 250 MHz | 0.22 | 700 | 3000 | 744761 | ||
744760122A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±5% | 250 MHz | 60 | 500 MHz | 0.1 | 600 | 3300 | 744762 | ||
744762122A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±5% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 2500 | – | ||
744765122GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±2% | 250 MHz | 25 | 250 MHz | 0.3 | 400 | 2800 | 744765G | ||
744761122GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±2% | 250 MHz | 38 | 250 MHz | 0.22 | 700 | 3000 | 744761G | ||
744760122GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±2% | 250 MHz | 60 | 500 MHz | 0.1 | 600 | 3300 | 744762G | ||
744762122GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±2% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 2500 | – | ||
744765123A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 23 | ±5% | 250 MHz | 26 | 250 MHz | 0.214 | 400 | 2720 | – | ||
744765123GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 23 | ±2% | 250 MHz | 26 | 250 MHz | 0.214 | 400 | 2720 | – | ||
744765124A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | ±5% | 250 MHz | 25 | 250 MHz | 0.3 | 400 | 2700 | 744765A | ||
744761124GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | ±2% | 250 MHz | 37 | 250 MHz | 0.14 | 700 | 2650 | – | ||
744765124GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | ±2% | 250 MHz | 25 | 250 MHz | 0.3 | 400 | 2700 | 744765G | ||
744761124A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | ±5% | 250 MHz | 37 | 250 MHz | 0.14 | 700 | 2650 | – | ||
744765127A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±5% | 250 MHz | 26 | 250 MHz | 0.298 | 400 | 2480 | 744765A | ||
744761127A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±5% | 250 MHz | 40 | 250 MHz | 0.22 | 600 | 2800 | 744761 | ||
744760127A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±5% | 250 MHz | 60 | 500 MHz | 0.12 | 600 | 2600 | – | ||
744762127A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±5% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 1800 | 744762 | ||
744765127GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±2% | 250 MHz | 26 | 250 MHz | 0.298 | 400 | 2480 | 744765G | ||
744761127GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±2% | 250 MHz | 40 | 250 MHz | 0.22 | 600 | 2800 | 744761G | ||
744760127GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±2% | 250 MHz | 60 | 500 MHz | 0.12 | 600 | 2600 | – | ||
744762127GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±2% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 1800 | 744762G | ||
744765130A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | ±5% | 250 MHz | 25 | 250 MHz | 0.3 | 400 | 2350 | 744765A | ||
744761130A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | ±5% | 250 MHz | 40 | 250 MHz | 0.22 | 600 | 2500 | 744761 | ||
744761130GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | ±2% | 250 MHz | 40 | 250 MHz | 0.22 | 600 | 2500 | 744761G | ||
744765130GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | ±2% | 250 MHz | 25 | 250 MHz | 0.3 | 400 | 2350 | 744765G | ||
744765133A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±5% | 250 MHz | 24 | 250 MHz | 0.35 | 400 | 2350 | 744765A | ||
744760133A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±5% | 250 MHz | 60 | 500 MHz | 0.15 | 500 | 2400 | 744762 | ||
744762133A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±5% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 1700 | 744762 | ||
744765133GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±2% | 250 MHz | 24 | 250 MHz | 0.35 | 400 | 2350 | 744765G | ||
744761133A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±5% | 250 MHz | 43 | 250 MHz | 0.22 | 600 | 2300 | 744761 | ||
744761133GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±2% | 250 MHz | 43 | 250 MHz | 0.22 | 600 | 2300 | 744761G | ||
744760133GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±2% | 250 MHz | 60 | 500 MHz | 0.15 | 500 | 2400 | 744762G | ||
744762133GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±2% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 1700 | 744762G | ||
744765136A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | ±5% | 250 MHz | 26 | 250 MHz | 0.403 | 320 | 2320 | 744765A | ||
744760136A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | ±5% | 250 MHz | 60 | 500 MHz | 0.18 | 500 | 2000 | – | ||
744765136GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | ±2% | 250 MHz | 26 | 250 MHz | 0.403 | 320 | 2320 | 744765G | ||
744761136GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | ±2% | 250 MHz | 36 | 250 MHz | 0.22 | 600 | 2300 | – | ||
744761136A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | ±5% | 250 MHz | 36 | 250 MHz | 0.22 | 600 | 2300 | – | ||
744760136GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | ±2% | 250 MHz | 60 | 500 MHz | 0.18 | 500 | 2000 | – | ||
744765139A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±5% | 250 MHz | 25 | 250 MHz | 0.55 | 320 | 2100 | 744765A | ||
744762139A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±5% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 1500 | 744762 | ||
744761139A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±5% | 250 MHz | 43 | 250 MHz | 0.25 | 600 | 2200 | 744761 | ||
744761139GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±2% | 250 MHz | 43 | 250 MHz | 0.25 | 600 | 2200 | 744761G | ||
744765139GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±2% | 250 MHz | 25 | 250 MHz | 0.55 | 320 | 2100 | 744765G | ||
744760139A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±5% | 250 MHz | 60 | 500 MHz | 0.18 | 500 | 2100 | 744762 | ||
744760139GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±2% | 250 MHz | 60 | 500 MHz | 0.18 | 500 | 2100 | 744762G | ||
744762139GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±2% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 1500 | 744762G | ||
744765140A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | ±5% | 250 MHz | 26 | 250 MHz | 0.438 | 320 | 2240 | – | ||
744765140GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | ±2% | 250 MHz | 26 | 250 MHz | 0.438 | 320 | 2240 | – | ||
744765143A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 43 | ±5% | 250 MHz | 25 | 250 MHz | 0.81 | 100 | 2030 | 744765A | ||
744761143GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 43 | ±2% | 250 MHz | 38 | 250 MHz | 0.28 | 600 | 2000 | – | ||
744765143GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 43 | ±2% | 250 MHz | 25 | 250 MHz | 0.81 | 100 | 2030 | 744765G | ||
744761143A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 43 | ±5% | 250 MHz | 38 | 250 MHz | 0.28 | 600 | 2000 | – | ||
744760143A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 43 | ±5% | 250 MHz | 60 | 500 MHz | 0.18 | 500 | 1800 | – | ||
744760143GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 43 | ±2% | 200 MHz | 60 | 500 MHz | 0.18 | 500 | 1800 | – | ||
744765147A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±5% | 200 MHz | 26 | 200 MHz | 0.83 | 100 | 2100 | 744765A | ||
744760147A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±5% | 200 MHz | 60 | 500 MHz | 0.15 | 500 | 1700 | 744762 | ||
744762147A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±5% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 1500 | – | ||
744761147A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±5% | 200 MHz | 40 | 200 MHz | 0.28 | 600 | 2000 | 744761 | ||
744761147GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±2% | 200 MHz | 40 | 200 MHz | 0.28 | 600 | 2000 | 744761G | ||
744765147GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±2% | 200 MHz | 26 | 200 MHz | 0.83 | 100 | 2100 | 744765G | ||
744760147GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±2% | 200 MHz | 60 | 500 MHz | 0.15 | 500 | 1700 | 744762G | ||
744762147GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±2% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 1500 | – | ||
744765151A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 51 | ±5% | 200 MHz | 25 | 200 MHz | 0.82 | 100 | 1750 | 744765A | ||
744761151GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 51 | ±2% | 200 MHz | 40 | 200 MHz | 0.31 | 600 | 1900 | 744761G | ||
744765151GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 51 | ±2% | 200 MHz | 25 | 200 MHz | 0.82 | 100 | 1750 | 744765G | ||
744761151A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 51 | ±5% | 200 MHz | 40 | 200 MHz | 0.31 | 600 | 1900 | 744761 | ||
744765156A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±5% | 200 MHz | 22 | 200 MHz | 0.97 | 100 | 1760 | 744765A | ||
744760156A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±5% | 200 MHz | 60 | 500 MHz | 0.25 | 500 | 1600 | – | ||
744762156A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±5% | 100 MHz | 60 | 350 MHz | 0.12 | 1000 | 1350 | 744762 | ||
744765156GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±2% | 200 MHz | 22 | 200 MHz | 0.97 | 100 | 1760 | 744765G | ||
744761156A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±5% | 200 MHz | 40 | 200 MHz | 0.31 | 600 | 1900 | 744761 | ||
744761156GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±2% | 200 MHz | 40 | 200 MHz | 0.31 | 600 | 1900 | 744761G | ||
744760156GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±2% | 200 MHz | 60 | 500 MHz | 0.25 | 500 | 1600 | – | ||
744762156GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±2% | 100 MHz | 60 | 350 MHz | 0.12 | 1000 | 1350 | 744762G | ||
744761162A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 62 | ±5% | 200 MHz | 40 | 200 MHz | 0.34 | 600 | 1700 | – | ||
744761162GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 62 | ±2% | 200 MHz | 40 | 200 MHz | 0.34 | 600 | 1700 | – | ||
744765168A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±5% | 200 MHz | 22 | 200 MHz | 1.12 | 100 | 1620 | 744765A | ||
744761168A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±5% | 200 MHz | 40 | 250 MHz | 0.34 | 600 | 1700 | 744761 | ||
744762168A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±5% | 100 MHz | 60 | 350 MHz | 0.15 | 1000 | 1300 | – | ||
744765168GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±2% | 200 MHz | 22 | 200 MHz | 1.12 | 100 | 1620 | 744765G | ||
744761168GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±2% | 200 MHz | 40 | 200 MHz | 0.34 | 600 | 1700 | 744761G | ||
744760168A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±5% | 200 MHz | 60 | 500 MHz | 0.27 | 500 | 1450 | 744762 | ||
744760168GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±2% | 200 MHz | 60 | 500 MHz | 0.27 | 500 | 1450 | 744762G | ||
744762168GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±2% | 100 MHz | 60 | 350 MHz | 0.15 | 1000 | 1300 | – | ||
744761172A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 72 | ±5% | 150 MHz | 35 | 150 MHz | 0.49 | 400 | 1700 | 744761 | ||
744761172GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 72 | ±2% | 150 MHz | 35 | 150 MHz | 0.49 | 400 | 1700 | 744761G | ||
744765175A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 75 | ±5% | 200 MHz | 20 | 200 MHz | 1.2 | 160 | 1550 | 744765A | ||
744765175GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 75 | ±2% | 200 MHz | 20 | 200 MHz | 1.2 | 160 | 1550 | 744765G | ||
744760182A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±5% | 150 MHz | 60 | 500 MHz | 0.32 | 500 | 1350 | 744762 | ||
744762182A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±5% | 100 MHz | 60 | 350 MHz | 0.18 | 1000 | 1100 | 744762 | ||
744765182A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±5% | 150 MHz | 20 | 150 MHz | 1.25 | 100 | 1500 | 744765A | ||
744761182A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±5% | 150 MHz | 35 | 150 MHz | 0.54 | 400 | 1700 | 744761 | ||
744761182GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±2% | 150 MHz | 35 | 150 MHz | 0.54 | 400 | 1700 | 744761G | ||
744765182GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±2% | 150 MHz | 20 | 150 MHz | 1.25 | 100 | 1500 | 744765G | ||
744760182GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±2% | 150 MHz | 60 | 500 MHz | 0.32 | 500 | 1350 | 744762G | ||
744762182GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±2% | 100 MHz | 60 | 350 MHz | 0.18 | 1000 | 1100 | 744762G | ||
744761190A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 90 | ±5% | 150 MHz | 35 | 150 MHz | 0.54 | 400 | 1700 | – | ||
744761190GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 90 | ±2% | 150 MHz | 35 | 150 MHz | 0.54 | 400 | 1700 | – | ||
744765191A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 91 | ±5% | 150 MHz | 20 | 150 MHz | 2.3 | 120 | 1350 | 744765A | ||
744765191GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 91 | ±2% | 150 MHz | 20 | 150 MHz | 2.3 | 120 | 1350 | 744765G | ||
744760191A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 91 | ±5% | 150 MHz | 60 | 500 MHz | 0.35 | 500 | 1200 | – | ||
744760191GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 91 | ±2% | 150 MHz | 60 | 500 MHz | 0.35 | 500 | 1200 | – | ||
744765210A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±5% | 150 MHz | 20 | 150 MHz | 2.52 | 100 | 1300 | 744765A | ||
744761210A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±5% | 150 MHz | 35 | 150 MHz | 0.63 | 400 | 1400 | 744761 | ||
744762210A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±5% | 25 MHz | 60 | 350 MHz | 0.18 | 1000 | 1100 | 744762 | ||
744765210GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±2% | 150 MHz | 20 | 150 MHz | 2.52 | 100 | 1300 | 744765G | ||
744761210GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±2% | 150 MHz | 35 | 150 MHz | 0.63 | 400 | 1400 | 744761G | ||
744760210A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±5% | 150 MHz | 60 | 500 MHz | 0.43 | 500 | 1200 | – | ||
744760210GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±2% | 150 MHz | 60 | 500 MHz | 0.43 | 500 | 1200 | 744762G | ||
744762210GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±2% | 100 MHz | 60 | 350 MHz | 0.18 | 1000 | 1100 | 744762G | ||
744761211GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 110 | ±2% | 150 MHz | 35 | 150 MHz | 0.63 | 400 | 1400 | – | ||
744761211A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 110 | ±5% | 150 MHz | 35 | 150 MHz | 0.63 | 400 | 1400 | – | ||
744762212A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±5% | 25 MHz | 45 | 100 MHz | 0.2 | 800 | 950 | 744762 | ||
744761212A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±5% | 100 MHz | 35 | 150 MHz | 0.65 | 300 | 1300 | 744761 | ||
744765212A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±5% | 150 MHz | 20 | 150 MHz | 2.66 | 100 | 1100 | 744765A | ||
744765212GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±2% | 150 MHz | 20 | 150 MHz | 2.66 | 100 | 1100 | 744765G | ||
744761212GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±2% | 150 MHz | 35 | 150 MHz | 0.65 | 300 | 1300 | 744761G | ||
744760212A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±5% | 150 MHz | 50 | 250 MHz | 0.48 | 500 | 1100 | – | ||
744760212GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±2% | 150 MHz | 50 | 250 MHz | 0.48 | 500 | 1100 | – | ||
744762212GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±2% | 25 MHz | 45 | 100 MHz | 0.2 | 800 | 950 | 744762G | ||
744761215A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | ±5% | 100 MHz | 35 | 150 MHz | 0.92 | 280 | 1000 | 744761 | ||
744762215A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | ±5% | 25 MHz | 45 | 100 MHz | 0.22 | 800 | 880 | – | ||
744761215GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | ±2% | 150 MHz | 35 | 150 MHz | 0.92 | 280 | 1000 | 744761G | ||
744760215A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | ±5% | 100 MHz | 50 | 250 MHz | 0.56 | 400 | 950 | 744762 | ||
744760215GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | ±2% | 100 MHz | 50 | 250 MHz | 0.56 | 400 | 950 | 744762G | ||
744762215GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | ±2% | 25 MHz | 45 | 100 MHz | 0.22 | 800 | 880 | – | ||
744761216A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 160 | ±5% | 100 MHz | 30 | 100 MHz | 1 | 250 | 1000 | – | ||
744761216GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 160 | ±2% | 100 MHz | 30 | 100 MHz | 1 | 250 | 1000 | – | ||
744760218A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | ±5% | 100 MHz | 50 | 250 MHz | 0.78 | 400 | 900 | 744762 | ||
744762218A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | ±5% | 25 MHz | 45 | 100 MHz | 0.33 | 800 | 800 | 744762 | ||
744761218A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | ±5% | 100 MHz | 30 | 100 MHz | 1.25 | 240 | 1000 | 744761 | ||
744761218GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | ±2% | 100 MHz | 30 | 100 MHz | 1.25 | 240 | 1000 | 744761G | ||
744760218GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | ±2% | 100 MHz | 50 | 250 MHz | 0.78 | 400 | 900 | 744762G | ||
744762218GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | ±2% | 25 MHz | 45 | 100 MHz | 0.33 | 800 | 800 | 744762G | ||
744761220A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | ±5% | 100 MHz | 30 | 100 MHz | 1.25 | 240 | 1000 | – | ||
744761220GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | ±2% | 100 MHz | 30 | 100 MHz | 1.25 | 240 | 1000 | – | ||
744761221A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 210 | ±5% | 100 MHz | 27 | 100 MHz | 1.7 | 200 | 1000 | – | ||
744761221GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 210 | ±2% | 100 MHz | 27 | 100 MHz | 1.7 | 200 | 1000 | – | ||
744760222A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±5% | 100 MHz | 50 | 250 MHz | 1 | 400 | 860 | – | ||
744762222A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±5% | 25 MHz | 45 | 100 MHz | 0.45 | 800 | 730 | 744762 | ||
744762222GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±2% | 25 MHz | 45 | 100 MHz | 0.45 | 800 | 730 | 744762G | ||
744761222A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±5% | 100 MHz | 30 | 100 MHz | 1.7 | 200 | 1000 | 744761 | ||
744761222GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±2% | 100 MHz | 30 | 100 MHz | 1.7 | 200 | 1000 | 744761G | ||
744760222GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±2% | 100 MHz | 50 | 250 MHz | 1 | 400 | 860 | – | ||
744761224A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 240 | ±5% | 100 MHz | 30 | 100 MHz | 1.7 | 200 | 1000 | – | ||
744761224GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 240 | ±2% | 100 MHz | 30 | 100 MHz | 1.7 | 200 | 1000 | – | ||
744761227A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | ±5% | 100 MHz | 30 | 100 MHz | 1.8 | 170 | 1000 | 744761 | ||
744762227A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | ±5% | 25 MHz | 45 | 100 MHz | 0.75 | 600 | 650 | – | ||
744761227GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | ±2% | 100 MHz | 30 | 100 MHz | 1.8 | 170 | 1000 | 744761G | ||
744760227A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | ±5% | 100 MHz | 45 | 250 MHz | 1.46 | 350 | 850 | 744762 | ||
744760227GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | ±2% | 100 MHz | 45 | 250 MHz | 1.46 | 350 | 850 | 744762G | ||
744762227GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | ±2% | 25 MHz | 45 | 100 MHz | 0.75 | 600 | 650 | – | ||
744761233A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | ±5% | 100 MHz | 25 | 100 MHz | 2 | 150 | 450 | 744761 | ||
744760233A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | ±5% | 100 MHz | 45 | 250 MHz | 1.65 | 300 | 800 | – | ||
744762233A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | ±5% | 25 MHz | 45 | 100 MHz | 0.9 | 500 | 570 | 744762 | ||
744762233GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | ±2% | 25 MHz | 45 | 100 MHz | 0.9 | 500 | 570 | 744762G | ||
744761233GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | ±2% | 100 MHz | 25 | 100 MHz | 2 | 150 | 450 | 744761G | ||
744760233GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | ±2% | 100 MHz | 45 | 250 MHz | 1.65 | 300 | 800 | – | ||
744761239A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | ±5% | 100 MHz | 20 | 100 MHz | 2 | 170 | 350 | 744761 | ||
744760239A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | ±5% | 100 MHz | 45 | 250 MHz | 2.2 | 210 | 780 | 744762 | ||
744762239A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | ±5% | 25 MHz | 45 | 100 MHz | 1.06 | 470 | 530 | – | ||
744761239GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | ±2% | 100 MHz | 20 | 100 MHz | 2 | 170 | 350 | 744761G | ||
744760239GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | ±2% | 100 MHz | 45 | 250 MHz | 2.2 | 210 | 780 | 744762G | ||
744762239GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | ±2% | 25 MHz | 45 | 100 MHz | 1.06 | 470 | 530 | – | ||
744762247A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | ±5% | 25 MHz | 45 | 100 MHz | 1.17 | 420 | 480 | – | ||
744762247GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | ±2% | 25 MHz | 45 | 100 MHz | 1.17 | 420 | 480 | – | ||
744761247A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | ±5% | 25 MHz | 15 | 25 MHz | 2.1 | 170 | 250 | – | ||
7447602470A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | ±5% | 25 MHz | 25 | 100 MHz | 1.05 | 210 | 350 | – | ||
744762256A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | ±5% | 25 MHz | 45 | 100 MHz | 1.5 | 310 | 430 | 744762 | ||
744762256GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | ±2% | 25 MHz | 45 | 100 MHz | 1.5 | 310 | 430 | 744762G | ||
744761256A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | ±5% | 25 MHz | 15 | 25 MHz | 2.5 | 120 | 220 | – | ||
7447602560A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | ±5% | 25 MHz | 18 | 100 MHz | 1.1 | 230 | 250 | – | ||
7447602620A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 620 | ±5% | 25 MHz | 18 | 100 MHz | 1.2 | 230 | 250 | – | ||
744761268A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | ±5% | 25 MHz | 15 | 25 MHz | 2.9 | 120 | 200 | – | ||
744762268A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | ±5% | 25 MHz | 45 | 100 MHz | 2.06 | 230 | 380 | 744762 | ||
744762268GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | ±2% | 25 MHz | 45 | 100 MHz | 2.06 | 230 | 380 | 744762G | ||
7447602680A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | ±5% | 25 MHz | 15 | 100 MHz | 1.2 | 400 | 188 | – | ||
744762275A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 750 | ±5% | 25 MHz | 45 | 100 MHz | 2.2 | 200 | 360 | – | ||
744762275GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 750 | ±2% | 25 MHz | 45 | 100 MHz | 2.2 | 200 | 360 | – | ||
744762282A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | ±5% | 25 MHz | 45 | 100 MHz | 2.3 | 180 | 350 | 744762 | ||
744762282GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | ±2% | 25 MHz | 45 | 100 MHz | 2.3 | 180 | 350 | 744762G | ||
744761282A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | ±5% | 25 MHz | 15 | 25 MHz | 3.2 | 120 | 200 | – | ||
7447602820A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | ±5% | 25 MHz | 15 | 100 MHz | 1.5 | 300 | 215 | – | ||
744762291A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 910 | ±5% | 25 MHz | 45 | 100 MHz | 3.18 | 150 | 330 | – | ||
744762291GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 910 | ±2% | 25 MHz | 45 | 100 MHz | 3.18 | 150 | 330 | – | ||
744762310A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | ±5% | 25 MHz | 35 | 50 MHz | 3.3 | 120 | 310 | 744762 | ||
744761310A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | ±5% | 25 MHz | 15 | 25 MHz | 3.5 | 120 | 200 | – | ||
744762310GA | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | ±2% | 25 MHz | 35 | 50 MHz | 3.3 | 120 | 310 | 744762G | ||
7447603100A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | ±5% | 25 MHz | 20 | 50 MHz | 2.8 | 180 | 250 | – | ||
7447603120A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1200 | ±5% | 25 MHz | 18 | 50 MHz | 3.2 | 200 | 190 | – | ||
7447603150A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 | ±5% | 25 MHz | 18 | 50 MHz | 5.88 | 160 | 210 | – | ||
7447603180A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1800 | ±5% | 25 MHz | 18 | 50 MHz | 6.26 | 140 | 210 | – |
Order Code | Datasheet | Simulation |
---|---|---|
744765010A | SPEC | |
744761016A | SPEC | |
744761018A | SPEC | |
744765019A | SPEC | |
744765020A | SPEC | |
744761020A | SPEC | |
744765022A | SPEC | |
744760022A | SPEC | |
744765024A | SPEC | |
744765027A | SPEC | |
744760027A | SPEC | |
744765033A | SPEC | |
744761033A | SPEC | |
744760033A | SPEC | |
744762033A | SPEC | |
744765036A | SPEC | |
744761036A | SPEC | |
744765039A | SPEC | |
744760039A | SPEC | |
744761039A | SPEC | |
744762039A | SPEC | |
744765043A | SPEC | |
744761043A | SPEC | |
744765047A | SPEC | |
744760047A | SPEC | |
744761047A | SPEC | |
744765051A | SPEC | |
744761051A | SPEC | |
744761051GA | SPEC | |
744765051GA | SPEC | |
744760051A | SPEC | |
744765056A | SPEC | |
744761056A | SPEC | |
744761056GA | SPEC | |
744765056GA | SPEC | |
744760056A | SPEC | |
744760056GA | SPEC | |
744765062A | SPEC | |
744765062GA | SPEC | |
744765068A | SPEC | |
744761068A | SPEC | |
744762068A | SPEC | |
744765068GA | SPEC | |
744761068GA | SPEC | |
744760068A | SPEC | |
744760068GA | SPEC | |
744762068GA | SPEC | |
744765075A | SPEC | |
744761075A | SPEC | |
744765075GA | SPEC | |
744761075GA | SPEC | |
744765082A | SPEC | |
744760082A | SPEC | |
744762082A | SPEC | |
744765082GA | SPEC | |
744761082A | SPEC | |
744761082GA | SPEC | |
744760082GA | SPEC | |
744762082GA | SPEC | |
744765087A | SPEC | |
744761087GA | SPEC | |
744761087A | SPEC | |
744765090A | SPEC | |
744765090GA | SPEC | |
744761091A | SPEC | |
744761091GA | SPEC | |
744765095A | SPEC | |
744761095A | SPEC | |
744761095GA | SPEC | |
744765095GA | SPEC | |
744765110A | SPEC | |
744761110A | SPEC | |
744760110A | SPEC | |
744762110A | SPEC | |
744765110GA | SPEC | |
744761110GA | SPEC | |
744760110GA | SPEC | |
744762110GA | SPEC | |
744765111A | SPEC | |
744765111GA | SPEC | |
744761111A | SPEC | |
744761111GA | SPEC | |
744765112A | SPEC | |
744761112A | SPEC | |
744762112A | SPEC | |
744765112GA | SPEC | |
744761112GA | SPEC | |
744760112A | SPEC | |
744760112GA | SPEC | |
744762112GA | SPEC | |
744765113A | SPEC | |
744765113GA | SPEC | |
744761113A | SPEC | |
744761113GA | SPEC | |
744765115A | SPEC | |
744761115A | SPEC | |
744762115A | SPEC | |
744765115GA | SPEC | |
744761115GA | SPEC | |
744760115A | SPEC | |
744760115GA | SPEC | |
744762115GA | SPEC | |
744765116A | SPEC | |
744761116A | SPEC | |
744765116GA | SPEC | |
744761116GA | SPEC | |
744765118A | SPEC | |
744762118A | SPEC | |
744765118GA | SPEC | |
744761118A | SPEC | |
744761118GA | SPEC | |
744760118A | SPEC | |
744760118GA | SPEC | |
744762118GA | SPEC | |
744765119A | SPEC | |
744765119GA | SPEC | |
744765120A | SPEC | |
744761120A | SPEC | |
744761120GA | SPEC | |
744765120GA | SPEC | |
744765122A | SPEC | |
744761122A | SPEC | |
744760122A | SPEC | |
744762122A | SPEC | |
744765122GA | SPEC | |
744761122GA | SPEC | |
744760122GA | SPEC | |
744762122GA | SPEC | |
744765123A | SPEC | |
744765123GA | SPEC | |
744765124A | SPEC | |
744761124GA | SPEC | |
744765124GA | SPEC | |
744761124A | SPEC | |
744765127A | SPEC | |
744761127A | SPEC | |
744760127A | SPEC | |
744762127A | SPEC | |
744765127GA | SPEC | |
744761127GA | SPEC | |
744760127GA | SPEC | |
744762127GA | SPEC | |
744765130A | SPEC | |
744761130A | SPEC | |
744761130GA | SPEC | |
744765130GA | SPEC | |
744765133A | SPEC | |
744760133A | SPEC | |
744762133A | SPEC | |
744765133GA | SPEC | |
744761133A | SPEC | |
744761133GA | SPEC | |
744760133GA | SPEC | |
744762133GA | SPEC | |
744765136A | SPEC | |
744760136A | SPEC | |
744765136GA | SPEC | |
744761136GA | SPEC | |
744761136A | SPEC | |
744760136GA | SPEC | |
744765139A | SPEC | |
744762139A | SPEC | |
744761139A | SPEC | |
744761139GA | SPEC | |
744765139GA | SPEC | |
744760139A | SPEC | |
744760139GA | SPEC | |
744762139GA | SPEC | |
744765140A | SPEC | |
744765140GA | SPEC | |
744765143A | SPEC | |
744761143GA | SPEC | |
744765143GA | SPEC | |
744761143A | SPEC | |
744760143A | SPEC | |
744760143GA | SPEC | |
744765147A | SPEC | |
744760147A | SPEC | |
744762147A | SPEC | |
744761147A | SPEC | |
744761147GA | SPEC | |
744765147GA | SPEC | |
744760147GA | SPEC | |
744762147GA | SPEC | |
744765151A | SPEC | |
744761151GA | SPEC | |
744765151GA | SPEC | |
744761151A | SPEC | |
744765156A | SPEC | |
744760156A | SPEC | |
744762156A | SPEC | |
744765156GA | SPEC | |
744761156A | SPEC | |
744761156GA | SPEC | |
744760156GA | SPEC | |
744762156GA | SPEC | |
744761162A | SPEC | |
744761162GA | SPEC | |
744765168A | SPEC | |
744761168A | SPEC | |
744762168A | SPEC | |
744765168GA | SPEC | |
744761168GA | SPEC | |
744760168A | SPEC | |
744760168GA | SPEC | |
744762168GA | SPEC | |
744761172A | SPEC | |
744761172GA | SPEC | |
744765175A | SPEC | |
744765175GA | SPEC | |
744760182A | SPEC | |
744762182A | SPEC | |
744765182A | SPEC | |
744761182A | SPEC | |
744761182GA | SPEC | |
744765182GA | SPEC | |
744760182GA | SPEC | |
744762182GA | SPEC | |
744761190A | SPEC | |
744761190GA | SPEC | |
744765191A | SPEC | |
744765191GA | SPEC | |
744760191A | SPEC | |
744760191GA | SPEC | |
744765210A | SPEC | |
744761210A | SPEC | |
744762210A | SPEC | |
744765210GA | SPEC | |
744761210GA | SPEC | |
744760210A | SPEC | |
744760210GA | SPEC | |
744762210GA | SPEC | |
744761211GA | SPEC | |
744761211A | SPEC | |
744762212A | SPEC | |
744761212A | SPEC | |
744765212A | SPEC | |
744765212GA | SPEC | |
744761212GA | SPEC | |
744760212A | SPEC | |
744760212GA | SPEC | |
744762212GA | SPEC | |
744761215A | SPEC | |
744762215A | SPEC | |
744761215GA | SPEC | |
744760215A | SPEC | |
744760215GA | SPEC | |
744762215GA | SPEC | |
744761216A | SPEC | |
744761216GA | SPEC | |
744760218A | SPEC | |
744762218A | SPEC | |
744761218A | SPEC | |
744761218GA | SPEC | |
744760218GA | SPEC | |
744762218GA | SPEC | |
744761220A | SPEC | |
744761220GA | SPEC | |
744761221A | SPEC | |
744761221GA | SPEC | |
744760222A | SPEC | |
744762222A | SPEC | |
744762222GA | SPEC | |
744761222A | SPEC | |
744761222GA | SPEC | |
744760222GA | SPEC | |
744761224A | SPEC | |
744761224GA | SPEC | |
744761227A | SPEC | |
744762227A | SPEC | |
744761227GA | SPEC | |
744760227A | SPEC | |
744760227GA | SPEC | |
744762227GA | SPEC | |
744761233A | SPEC | |
744760233A | SPEC | |
744762233A | SPEC | |
744762233GA | SPEC | |
744761233GA | SPEC | |
744760233GA | SPEC | |
744761239A | SPEC | |
744760239A | SPEC | |
744762239A | SPEC | |
744761239GA | SPEC | |
744760239GA | SPEC | |
744762239GA | SPEC | |
744762247A | SPEC | |
744762247GA | SPEC | |
744761247A | SPEC | |
7447602470A | SPEC | |
744762256A | SPEC | |
744762256GA | SPEC | |
744761256A | SPEC | |
7447602560A | SPEC | |
7447602620A | SPEC | |
744761268A | SPEC | |
744762268A | SPEC | |
744762268GA | SPEC | |
7447602680A | SPEC | |
744762275A | SPEC | |
744762275GA | SPEC | |
744762282A | SPEC | |
744762282GA | SPEC | |
744761282A | SPEC | |
7447602820A | SPEC | |
744762291A | SPEC | |
744762291GA | SPEC | |
744762310A | SPEC | |
744761310A | SPEC | |
744762310GA | SPEC | |
7447603100A | SPEC | |
7447603120A | SPEC | |
7447603150A | SPEC | |
7447603180A | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (nH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (Ω) | IR (mA) | fres (MHz) | Design Kit | Samples |
---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments:
Design Kit WE-KI SMT Wire Wound Ceramic Inductor 0603 - ±5% Tol.
Design Kit WE-KI SMT Wire Wound Ceramic Inductor 0805/1008 - ±5% Tol.
Design Kit WE-KI SMT Wire Wound Ceramic Inductor 0402 - ±5% Tol.
Design Kit WE-KI SMT Wire Wound Ceramic Inductor 0402 - ±2% Tol.
Design Kit WE-KI SMT Wire Wound Ceramic Inductor 0603 - ±2% Tol.
Design Kit WE-KI SMT Wire Wound Ceramic Inductor 0805/1008 - ±2% Tol.