Applications
- High current Wire-To-Board Connections up to 500 A
- Mounting of copper bars on PCBs
- Installation of laminated fuses
- Suitable for rough environmental conditions
| General Information | |
|---|---|
| Operating Temperature | -55 °C up to +150 °C |
| Material | Brass |
| Surface | Tin |
| Execution | Press-Fit |
| Packaging Properties | |
|---|---|
| Packaging | Bulk; Tray |
Application Notes
Products
| Order Code | Datasheet | Downloads | Status | To | W (mm) | H (mm) | Tl (mm) | PCB Thickness min. (mm) | PCB Thickness max. (mm) | Surface | IR (A) | Packaging | Mount | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7461100 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | M10 | 16 | 24 | 16 | 1.6 | 3.2 | Tin | 350 | Bulk | Press-Fit | – | |
![]() | 7461094 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | M3 | 7 | 7.5 | 5 | 1.6 | 3.2 | Tin | 130 | Bulk | Press-Fit | – | |
![]() | 7461096 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | M4 | 7 | 9 | 6 | 1.6 | 3.2 | Tin | 130 | Bulk | Press-Fit | 746701 | |
![]() | 7461001 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | M5 | 7 | 12 | 8 | 1.6 | 3.2 | Tin | 130 | Bulk | Press-Fit | – | |
![]() | 7461383 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | M5 | 9 | 12.5 | 8 | 1.6 | 3.2 | Tin | 180 | Tray | Press-Fit | – | |
![]() | 7461098 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | M6 | 13 | 15.5 | 10 | 1.6 | 3.2 | Tin | 250 | Tray | Press-Fit | 746701 | |
![]() | 7460719 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | M8 | 13 | 20.5 | 13 | 1.6 | 3.2 | Tin | 250 | Tray | Press-Fit | – |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | To | W (mm) | H (mm) | Tl (mm) | PCB Thickness min. (mm) | PCB Thickness max. (mm) | Surface | IR (A) | Packaging | Mount | Design Kit | Samples |
|---|
REDCUBE Terminals - 4power!
REDCUBE Terminals - 4power!
REDCUBE terminals are the most reliable high-power contacts on the PCB level. Low contact resistance guarantees minimum self-heating. Four different designs cover all leading processing technologies and offer a wide range of applications.
Characteristic:
- Flexibility in processing and connection technologies
- Highest current ratings up to 500 A
- Board-to-Board and Wire-to-Board solutions
- Extremely low self-heating
- Robust mechanical connection

REDCUBE PRESS-FIT






Applications, Performance & Press-Fit Process
Applications
The current rating of REDCUBE PRESS-FIT is impressive. With the same ampacity, REDCUBE PRESS-FIT has the lowest heat development compared to other parts that supply power for PCBs.
- High current Wire-to-Board & Board-to-Board
- Mounting of copper bars
- Angled assembling of cable, PCB and housing
- Mounting of IGBT modules
Remarkable Performance
With the lowest Failure-In-Time value, REDCUBE PRESS-FIT is the most reliable technology on PCB. The FIT value is up to 30 times better than that of a SMD solder joint. REDCUBE PRESS-FIT is suitable for two-side mounting and allows very compact design of modules.
- Simple & quick processing
- No cold solder joints
- High process safety
- Low self heating
- Two-sided mounting of PCBs
PRESS-FIT Process
Pressing the pins into the PCB, a high friction between pin and plated through-hole generates a homogeneous cold-welding between materials. No other technology transfers power up to 500 A at this low heat development.
- Homogeneous material transition between pin and through-hole plating
- Contact resistance less than 200 μΩ
- Gastight electrical and mechanical connection
- Extremely strong mechanical connection
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: REDCUBE PRESS-FIT Process
Videos
Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board
Videos
Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A