Characteristics
- Rated Current: 5 A
- Working Voltage: 250 V
- Operating Temperature: -40 °C up to +105 °C
- Durability: 25 Mating cycles
- Pitch: 3 mm
Applications
- Industrial
- Home Appliances
- Telecommunication
Products
All
THT PCB Angled
THT PCB Vertical
SMT PCB Angled
SMT PCB Vertical
| Order Code | Datasheet | Downloads | Status | Polarity | Gender | Variant | Type | Rows | Mount | Pin Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 66200211022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66200211122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662102145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 662102130822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with THT Retention Clips | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 662102136022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Snap-In Plastic Pegs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 662302135922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with THT Retention Clips | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
| 662302131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
| 66200211024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662102145024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
| 66200211124 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | – | Vertical | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662302131824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 66200311022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66200311122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662103145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 662103130822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with THT Retention Clips | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 662103136022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with Snap-In Plastic Pegs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 662303135922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with THT Retention Clips | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
| 662303131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
| 66200411022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66200411122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662104145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 662104130822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with THT Retention Clips | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 662104136022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Snap-In Plastic Pegs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 662304135922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with THT Retention Clips | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
| 662304131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
| 66200411024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | 612690 | |
| 66200411124 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | – | Vertical | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | 612690 | |
| 662104145024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
| 662304131824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 66200511022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66200511122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662105145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 662105130822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with THT Retention Clips | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 662105136022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with Snap-In Plastic Pegs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 662305135922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with THT Retention Clips | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
| 662305131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
| 66200611022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66200611122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662106145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 662106130822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with THT Retention Clips | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 662106136022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 662306135922 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with THT Retention Clips | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
| 662306131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel with Cap | 662001 | |
| 66200611024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 66200611124 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | – | Vertical | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662106145024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
| 662306131824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 66200711022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66200711122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662107145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 66200811022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66200811122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662108145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 66200811024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 66200811124 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | – | Vertical | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662108145024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
| 662308131824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 66200911022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66200911122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662109145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 66201011022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66201011122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662110145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 66201011024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 66201011124 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | – | Vertical | Single | THT | Selective Gold | 5 | 250 | 10 | Tray | – | |
| 662110145024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel | – | |
| 662310131824 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with SMT Solder Tabs | Vertical | Single | SMT | Selective Gold | 5 | 250 | 10 | Tape and Reel with Cap | – | |
| 66201111022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66201111122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662111145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 | |
| 66201211022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 66201211122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | – | Vertical | Single | THT | Tin over Nickel | 5 | 250 | 10 | Tray | 662001 | |
| 662112145021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with SMT Solder Tabs | Right Angled | Single | SMT | Tin | 5 | 250 | 10 | Tape and Reel | 662001 |
| Order Code | Datasheet |
|---|---|
| 66200211022 | SPEC |
| 66200211122 | SPEC |
| 662102145021 | SPEC |
| 662102130822 | SPEC |
| 662102136022 | SPEC |
| 662302135922 | SPEC |
| 662302131822 | SPEC |
| 66200211024 | SPEC |
| 662102145024 | SPEC |
| 66200211124 | SPEC |
| 662302131824 | SPEC |
| 66200311022 | SPEC |
| 66200311122 | SPEC |
| 662103145021 | SPEC |
| 662103130822 | SPEC |
| 662103136022 | SPEC |
| 662303135922 | SPEC |
| 662303131822 | SPEC |
| 66200411022 | SPEC |
| 66200411122 | SPEC |
| 662104145021 | SPEC |
| 662104130822 | SPEC |
| 662104136022 | SPEC |
| 662304135922 | SPEC |
| 662304131822 | SPEC |
| 66200411024 | SPEC |
| 66200411124 | SPEC |
| 662104145024 | SPEC |
| 662304131824 | SPEC |
| 66200511022 | SPEC |
| 66200511122 | SPEC |
| 662105145021 | SPEC |
| 662105130822 | SPEC |
| 662105136022 | SPEC |
| 662305135922 | SPEC |
| 662305131822 | SPEC |
| 66200611022 | SPEC |
| 66200611122 | SPEC |
| 662106145021 | SPEC |
| 662106130822 | SPEC |
| 662106136022 | SPEC |
| 662306135922 | SPEC |
| 662306131822 | SPEC |
| 66200611024 | SPEC |
| 66200611124 | SPEC |
| 662106145024 | SPEC |
| 662306131824 | SPEC |
| 66200711022 | SPEC |
| 66200711122 | SPEC |
| 662107145021 | SPEC |
| 66200811022 | SPEC |
| 66200811122 | SPEC |
| 662108145021 | SPEC |
| 66200811024 | SPEC |
| 66200811124 | SPEC |
| 662108145024 | SPEC |
| 662308131824 | SPEC |
| 66200911022 | SPEC |
| 66200911122 | SPEC |
| 662109145021 | SPEC |
| 66201011022 | SPEC |
| 66201011122 | SPEC |
| 662110145021 | SPEC |
| 66201011024 | SPEC |
| 66201011124 | SPEC |
| 662110145024 | SPEC |
| 662310131824 | SPEC |
| 66201111022 | SPEC |
| 66201111122 | SPEC |
| 662111145021 | SPEC |
| 66201211022 | SPEC |
| 66201211122 | SPEC |
| 662112145021 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Polarity | Gender | Variant | Type | Rows | Mount | Pin Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:


