Characteristics
- Rated Current: 5 A
- Working Voltage: 250 V
- Operating Temperature: -40 °C up to +105 °C
- Durability: 25 Mating cycles
- Pitch: 3 mm
Applications
- Industrial
- Home Appliances
- Telecommunication
Products
All
Plug Housing
Receptacle Housing
| Order Code | Datasheet | Downloads | Status | Polarity | Gender | Variant | Type | Rows | PCB/Cable/Panel | Packaging | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 662002013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
| 66200211822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
| 662003013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
| 66200311822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
| 662004013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
| 66200411822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
| 662005013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
| 66200511822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
| 662006013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
| 66200611822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
| 662007013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
| 66200711822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
| 662008013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
| 66200811822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
| 662009013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
| 66200911822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
| 662010013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
| 66201011822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
| 662011013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
| 66201111822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 | |
| 662012013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Female | – | Receptacle Housing | Single | Cable | Bag | 662001 | |
| 66201211822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 662001 |
| Order Code | Datasheet |
|---|---|
| 662002013322 | SPEC |
| 66200211822 | SPEC |
| 662003013322 | SPEC |
| 66200311822 | SPEC |
| 662004013322 | SPEC |
| 66200411822 | SPEC |
| 662005013322 | SPEC |
| 66200511822 | SPEC |
| 662006013322 | SPEC |
| 66200611822 | SPEC |
| 662007013322 | SPEC |
| 66200711822 | SPEC |
| 662008013322 | SPEC |
| 66200811822 | SPEC |
| 662009013322 | SPEC |
| 66200911822 | SPEC |
| 662010013322 | SPEC |
| 66201011822 | SPEC |
| 662011013322 | SPEC |
| 66201111822 | SPEC |
| 662012013322 | SPEC |
| 66201211822 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Polarity | Gender | Variant | Type | Rows | PCB/Cable/Panel | Packaging | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:

