| Size | Dimensions | Mount | |
|---|---|---|---|
| Horizontal | SMT | ||
| Vertical | SMT |
Characteristics
Properties:
- Rated Current: 1 A
- Working Voltage: 50 V
- Operating temperature: -25 °C up to +85 °C
- UL 94-V0
- Pitch: 1.00 mm
Features:
- Fine pitch
- SMT soldering
Applications
- Microelectronic
- Portable devices
- Industry 4.0
Products
All
Horizontal
Vertical
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 665102131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 4 | Tape and Reel | 645001 | |
| 665302124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 4 | Tape and Reel with Cap | 645001 | |
| 665103131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 5 | Tape and Reel | 645001 | |
| 665303124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 5 | Tape and Reel with Cap | 645001 | |
| 665104131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 6 | Tape and Reel | 645001 | |
| 665304124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 6 | Tape and Reel with Cap | 645001 | |
| 665105131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 7 | Tape and Reel | 645001 | |
| 665305124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 7 | Tape and Reel with Cap | 645001 | |
| 665106131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 8 | Tape and Reel | 645001 | |
| 665306124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 8 | Tape and Reel with Cap | 645001 | |
| 665108131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 10 | Tape and Reel | 645001 | |
| 665308124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 10 | Tape and Reel with Cap | 645001 | |
| 665110131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 12 | Tape and Reel | 612690 645001 | |
| 665310124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 12 | Tape and Reel with Cap | 612690 645001 |
| Order Code | Datasheet |
|---|---|
| 665102131822 | SPEC |
| 665302124022 | SPEC |
| 665103131822 | SPEC |
| 665303124022 | SPEC |
| 665104131822 | SPEC |
| 665304124022 | SPEC |
| 665105131822 | SPEC |
| 665305124022 | SPEC |
| 665106131822 | SPEC |
| 665306124022 | SPEC |
| 665108131822 | SPEC |
| 665308124022 | SPEC |
| 665110131822 | SPEC |
| 665310124022 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:


