Material Properties | |
---|---|
Actuator Material | PC |
Actuator Flammability Rating | UL94 HB |
Actuator Color | Black |
Frame Material | PBT |
Frame Flammability Rating | UL94 HB |
Contact Material | Copper Alloy |
Contact Plating | Silver |
Frame Color | Black |
Terminal Material | Copper Alloy |
Terminal Plating | Silver |
Electrical Properties | |
---|---|
IR | 10 mA |
VR | 5 V (DC) |
Contact Resistance Initial | 100 mΩ |
Contact Resistance After Life Test | 300 mΩ |
RISO | 100 MΩ |
Withstanding Voltage | 300 V (AC) |
Mechanical Properties | |
---|---|
Electrical Life Encoder | 30000 Cycles |
Electrical Life Switch | 20000 Cycles |
Detent | 24 Positions |
Torque Encoder | 20 mN*m |
Operation Force | 300 g |
Travel | 0.5 mm |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Packaging Information | |
---|---|
Packaging | Tray |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Status | Resolution (Value) (Pulse/360°) | Detent (Positions) | Electrical Life Encoder (Cycles) | Electrical Life Switch (Cycles) | Samples | |
---|---|---|---|---|---|---|---|---|---|
482024764004 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 24 | 30000 | 20000 |
Order Code | Datasheet | |
---|---|---|
482024764004 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Resolution (Value) (Pulse/360°) | Detent (Positions) | Electrical Life Encoder (Cycles) | Electrical Life Switch (Cycles) | Samples |
---|