Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 4 pcs; 6 pcs; 8 pcs; 10 pcs; 12 pcs; 14 pcs; 16 pcs; 20 pcs; 22 pcs; 24 pcs; 26 pcs; 32 pcs; 34 pcs; 40 pcs; 64 pcs; 72 pcs |
Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | Lead free / RoHS |
Pitch | 2.54 mm |
Durability | 25 Mating cycles |
Rows | Dual |
Gender | Socket Header |
Type | Angled |
Electrical Properties | |
---|---|
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 613004243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 613006243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 613008243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 613010243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Dual | Socket Header | Angled | 3 | Tray | 612690 | |
![]() | 613012243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 613014243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 613016243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 613020243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 613022243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 613024243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 613026243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 613032243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 613034243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 613040243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 613064243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | Dual | Socket Header | Angled | 3 | Tray | – | |
![]() | 613072243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 72 | Dual | Socket Header | Angled | 3 | Tray | – |
Order Code | Datasheet | |
---|---|---|
![]() | 613004243121 | SPEC |
![]() | 613006243121 | SPEC |
![]() | 613008243121 | SPEC |
![]() | 613010243121 | SPEC |
![]() | 613012243121 | SPEC |
![]() | 613014243121 | SPEC |
![]() | 613016243121 | SPEC |
![]() | 613020243121 | SPEC |
![]() | 613022243121 | SPEC |
![]() | 613024243121 | SPEC |
![]() | 613026243121 | SPEC |
![]() | 613032243121 | SPEC |
![]() | 613034243121 | SPEC |
![]() | 613040243121 | SPEC |
![]() | 613064243121 | SPEC |
![]() | 613072243121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: