General Information | |
---|---|
Pitch | 0.5 mm |
Material Properties | |
---|---|
Insulator Material | PET (White) |
Tape Material | PET (Blue) |
Contact Material | Copper |
Contact Plating | Tin |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V) | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
687706050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687706100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687706200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687706152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687708050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687708100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687708200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687708152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687710050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | 687001 | |
687710100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687710200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687710152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687712050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687712100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687712200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687712152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687714050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687714100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687714200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687714152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687716050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687716100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687716200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687716152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687718050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687718100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687718200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687718152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687720050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | 612690 687001 | |
687720100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687720200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687720152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687722050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687722100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687722200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687722152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687724050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687724100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687724200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687724152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687726050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687726100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687726200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687726152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687728050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687728100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687728200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687728152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687730050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687730100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687730200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687730152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687732050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687732100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687732200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687732152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687733050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687733100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687733200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687733152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687734050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687734100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687734200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687734152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687735050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687735100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687735200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687735152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687740050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | 687001 | |
687740100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687740200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687740152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687745050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687745100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687745200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687745152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – | |
687750050002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 2 | 50 | 0.5 | 60 | 20 | max. | – | |
687750100002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 2 | 100 | 0.5 | 60 | 20 | max. | – | |
687750200002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 2 | 200 | 0.5 | 60 | 20 | max. | – | |
687750152002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Type 2 | 152 | 0.5 | 60 | 20 | max. | – |
Order Code | Datasheet |
---|---|
687706050002 | SPEC |
687706100002 | SPEC |
687706200002 | SPEC |
687706152002 | SPEC |
687708050002 | SPEC |
687708100002 | SPEC |
687708200002 | SPEC |
687708152002 | SPEC |
687710050002 | SPEC |
687710100002 | SPEC |
687710200002 | SPEC |
687710152002 | SPEC |
687712050002 | SPEC |
687712100002 | SPEC |
687712200002 | SPEC |
687712152002 | SPEC |
687714050002 | SPEC |
687714100002 | SPEC |
687714200002 | SPEC |
687714152002 | SPEC |
687716050002 | SPEC |
687716100002 | SPEC |
687716200002 | SPEC |
687716152002 | SPEC |
687718050002 | SPEC |
687718100002 | SPEC |
687718200002 | SPEC |
687718152002 | SPEC |
687720050002 | SPEC |
687720100002 | SPEC |
687720200002 | SPEC |
687720152002 | SPEC |
687722050002 | SPEC |
687722100002 | SPEC |
687722200002 | SPEC |
687722152002 | SPEC |
687724050002 | SPEC |
687724100002 | SPEC |
687724200002 | SPEC |
687724152002 | SPEC |
687726050002 | SPEC |
687726100002 | SPEC |
687726200002 | SPEC |
687726152002 | SPEC |
687728050002 | SPEC |
687728100002 | SPEC |
687728200002 | SPEC |
687728152002 | SPEC |
687730050002 | SPEC |
687730100002 | SPEC |
687730200002 | SPEC |
687730152002 | SPEC |
687732050002 | SPEC |
687732100002 | SPEC |
687732200002 | SPEC |
687732152002 | SPEC |
687733050002 | SPEC |
687733100002 | SPEC |
687733200002 | SPEC |
687733152002 | SPEC |
687734050002 | SPEC |
687734100002 | SPEC |
687734200002 | SPEC |
687734152002 | SPEC |
687735050002 | SPEC |
687735100002 | SPEC |
687735200002 | SPEC |
687735152002 | SPEC |
687740050002 | SPEC |
687740100002 | SPEC |
687740200002 | SPEC |
687740152002 | SPEC |
687745050002 | SPEC |
687745100002 | SPEC |
687745200002 | SPEC |
687745152002 | SPEC |
687750050002 | SPEC |
687750100002 | SPEC |
687750200002 | SPEC |
687750152002 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V) | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments: