General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | Nylon 66 |
Color | Natural |
Thread | M3 |
Packaging Properties | |
---|---|
Packaging | Bulk |
Products
Order Code | Datasheet | Downloads | L (mm) | Flammability Rating | Design Kit | Samples | |
---|---|---|---|---|---|---|---|
97790403111 | SPEC | 3 files | 4 | UL94 V-2 | – | ||
97790403211 | SPEC | 3 files | 4 | UL94 V-0 | – | ||
97790503111 | SPEC | 3 files | 5 | UL94 V-2 | – | ||
97790503211 | SPEC | 3 files | 5 | UL94 V-0 | – | ||
97790603111 | SPEC | 3 files | 6 | UL94 V-2 | 700999 | ||
97790603211 | SPEC | 3 files | 6 | UL94 V-0 | – | ||
97790803111 | SPEC | 3 files | 8 | UL94 V-2 | – | ||
97790803211 | SPEC | 3 files | 8 | UL94 V-0 | – | ||
97791003111 | SPEC | 3 files | 10 | UL94 V-2 | 700999 | ||
97791003211 | SPEC | 3 files | 10 | UL94 V-0 | – |
Order Code | Datasheet | |
---|---|---|
97790403111 | SPEC | |
97790403211 | SPEC | |
97790503111 | SPEC | |
97790503211 | SPEC | |
97790603111 | SPEC | |
97790603211 | SPEC | |
97790803111 | SPEC | |
97790803211 | SPEC | |
97791003111 | SPEC | |
97791003211 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | Flammability Rating | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: