OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-MPC3TypePre-crimped WireProduct seriesWR-MPC3 Female Pre-crimped wire

WR-MPC3 Female Pre-crimped wire

WR-MPC3 Female Pre-crimped wire
General Informations
TypePre-crimped Cable
Operating Temperature-20 °C up to +80 °C
Durability25 Mating cycles
Packaging Properties
PackagingBag
Material Properties
Insulator ColorBlack UL1007
Wire Properties
Solid Wire Section (AWG)20 (AWG); 24 (AWG)
Stranded Wire Section (AWG)20 (AWG); 24 (AWG); 26 (AWG); 30 (AWG)

Products

Order Code Data­sheet Downloads StatusGenderStranded Wire Section (AWG)L
(mm)
PCB/Cable/PanelTypePackaging Samples
662162120030SPEC
Active i| Production is active. Expected lifetime: >10 years. Female 20 (AWG) 300 Cable Pre-crimped Cable Bag
662100124015SPEC
Active i| Production is active. Expected lifetime: >10 years. Female 24 (AWG) 150 Cable Pre-crimped Cable Bag
662462426030SPEC
Active i| Production is active. Expected lifetime: >10 years. Female 26 (AWG) 300 Cable Pre-crimped Cable Bag
662400130015SPEC
Active i| Production is active. Expected lifetime: >10 years. Female 30 (AWG) 150 Cable Pre-crimped Cable Bag
Order Code Data­sheet
662162120030SPEC
662100124015SPEC
662462426030SPEC
662400130015SPEC
Samples
Order Code Data­sheet Downloads StatusGenderStranded Wire Section (AWG)L
(mm)
PCB/Cable/PanelTypePackaging Samples