At several consultant tables, our experts will advise you on component selection, important decision parameters and supporting tools with a focus on your application. Additionally, there will be an island especially for EMS customers. Customer-specific product solutions will also be presented. During the show, Würth Elektronik will also present and explain joint reference design solutions with semiconductor manufacturers.
In addition to the presentation of numerous new products from the areas of Passive Components, Electromechanics, Optoelectronics, Power Modules, Digital Isolators, Thermal Management, Wireless Connectivity & Sensors and Automotive, the focus will be on our Design-In support of the customer through the know-how of the component experts in the software tool REDEXPERT.
Please visit us in hall A6, booth 502 on more than 400m² booth space!
Here you can find us
The electronica takes place in the Trade Fair Center of the Messe München. The Würth Elektronik eiSos stand is located in hall A6 at booth number 502.
A wealth of product highlights will be exhibited at the Würth Elektronik booth
Further designs for this new series of inductors will be unveiled at the trade show. They are made of an innovative metal alloy with extremely low RDC and AC losses. The compact, magnetically shielded design is optimized for high switching frequencies in excess of 1 MHz and is ideally suited as a DC/DC converter for high-current supplies and field programmable gate arrays.
The series extension of the WE-BMS transformers offers a higher operating voltage of 1500 VDC and a higher test voltage of 6400 VDC. They are ideally suited for applications with large battery packs, such as in energy storage systems for solar and wind farms.
The WE-PLC transformers are available with transmission ratios of 1:1:1 and 1:4:3. They are used to isolate data signals from 500 kHz to 30 MHz as general purpose signal transformers or for powerline communication, e.g. in public EV charging systems or wallboxes.
The expansion of the WE-MAPI series offers new high-temperature sizes with an operating temperature of -40 °C up to 150 °C (2512HT, 3015HT, 3020HT, 6030HT) and new articles with low inductance in sizes 4012, 5020, 5030 and 6030. A magnetic iron alloy enables high rated currents in a compact design.
The new Power Module Extension 171936001 of MagI³C-VDMM offers an ultra-wide input voltage range of 3.5-60V to operate directly from a 48V industrial bus. Its peak efficiency of up to 86% and spread spectrum for optimized EMI performance make it ideal for space-constrained applications.
WE-TORPFC is a inductor series with 17 new parts. These toroidal inductors are suitable for continuous-conduction mode (CCM) Boost converters and are capable of producing up to several kW of power. Unlike traditional bobbin-wound power factor correction (PFC) inductors, this new series uses flat wire windings, resulting in lower winding losses and better cooling.
WL-OSEN is a reflective optical sensor with a typical detection distance of 1 mm, low energy consumption, daylight filter and compact design. This makes it suitable for applications such as optical switches, for object detection or for touch applications.
Another focus is on crystals and oscillators, such as the ICPT-1 rubidium oscillator, as IQD Frequency Products is once again a co-exhibitor this year.
REDCUBE terminals are the most reliable high-power contacts on the PCB level. Low contact resistance guarantees minimum self-heating. Four different designs cover all leading processing technologies and offer a wide range of applications.
The WR-BNC series is a completely new family of coaxial connectors with an impedance and operating frequency of 50 ohms for applications up to 4 GHz and high currents. The BNC bayonet lock (Neill Concelman bayonet) provides a reliable and stable connection. The new family consists of sockets for connection to printed circuit boards and plugs for cable connection (WR-BNC) as well as adapters (WR-ADPT). Pre-assembled cables are also available with the WR-CXASY.
The new series of WE-STST Super Tiny Signal Transformers for LAN interfaces features a maximum component height of just 2.9 mm and can be used up to 1000Base-T applications with at least 350 µH inductance. The WE-STST series of signal transformers is ideally suited for all applications in which small component size and outstanding electronic parameters are paramount.
Würth Elektronik also contributes valuable knowledge sharing with its practice-oriented reference guides. Alongside the brand-new “ABC of Shielding”, an expanded and revised version of the “Trilogy of Connectors” will also be presented at electronica. Those interested in power supply design will find valuable insights and tips for practical implementation in the newly published “DC/DC Converter Handbook".
Free visitor tickets: Come and visit us simply and free of charge! You are welcome to use our code: WE_2024 for a free visitor ticket. Simply register on the electronica website and redeem the code.
Free luggage service: Free yourself from ballast! We will store your luggage and clothes free of charge so that you can enjoy the exhibition carefree. The service is available on all days of the exhibition.
Get-together: Tuesday - Thursday, from 6 – 8 PM at our booth. There will be finger food, drinks and background music.
Still have unanswered questions?