On this page you will find information and images for your journalistic reporting.
If you have any questions, please feel free to contact us personally at any time. Here you find our Press contacts.
Würth Elektronik expands transformer series for SiC MOSFET gate drivers
Waldenburg (Germany), October 26, 2023 – Würth Elektronik presents new additions to the WE-AGDT series, with interwinding capacitance lower than 1 picofarad, more topologies and higher output voltage options. All transformers use the same compact SMT EP7 package with 11.3 x 10.95 x 11.94mm dimensions.
The WE-AGDT series is an Auxiliary Gate Drive Transformer series for up to 6 W isolated auxiliary supplies targeting gate drivers systems for SiC-MOSFETs and IGBTs. In these designs, the most crucial aspect is the transformer interwinding capacitance due to the high dV/dt, which is common in designs utilizing Wide-Bandgap Devices. The new additions to this series feature interwinding capacitance is as low as 0.68 pF and output voltages as high as 30 V. Options now include LLC, Half-Bridge, or Flyback topologies and one or two outputs which can be used in either unipolar or bipolar applications.
WE-AGDT complies with the IEC62368-1/IEC61558-2-16 safety standard and is AEC-Q200 qualified. The transformers are suitable for use in industrial drives, AC motor inverters, HEV/EV charging stations, solar inverters, uninterruptible power supply devices and active power factor correction.
Like all products in the Electronic Components 2022/2023 catalog, WE-AGDT samples are available ex-stock without minimum order quantities (MOQ). Free samples are also provided.
Reference designs are available together with PCB fabrication and layout design files:
Example Flyback topology reference designs:
RD001: 6 W Bipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver (PDF)
RD002: 6 W Unipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver (PDF)
Example LLC topology reference design:
Bias Supply Design for Isolated Gate Driver Using UCC25800-Q1 Open-Loop LLC Transformer Driver
Do you have any questions, comments or requests regarding our press work?
Würth Elektronik EMV & Inductive Solutions
Sarah Hurst
Phone: +49 7942 945-5186
E-mail: sarah.hurst@we-online.com
Würth Elektronik Circuit Board Technology
Melanie Wöhrle
Phone: +49 7940 946-5932
E-mail: melanie.woehrle@we-online.com
Würth Elektronik Intelligent Power & Control Systems
Sandra Herter
Phone: +49 7940 9810-1503
E-mail: sandra.herter@we-online.com
Here you can download the press Information and pictures of the company area
Reference Guides, Technical Reports and Other Information Material
Würth Elektronik Blog
Learn More About Electrical Design, New Technologies and Current Innovations in Our Blog.