Request for customized vibration resistant capacitors

Overview

Vibration resistant solutions are available for all SMD versions of Aluminum Elektrolytic and Aluminum Hybrid Polymer Capacitors.

 

Technical specification:

  • Test conditions above requirements of the IEC (Standard 60384)
  • Acceleration 30g (300m/s2)
  • Amplitude 0.75mm
  • Frequency Range 10 Hz to 2 kHz
  • Duration: 12 hours (4 hours each axis)