Diversity in perfection - standalone or integrated
Whether as standalone modules or integrated on powerboards and central electrical units: Our electronic controllers are versatile and perform a wide range of functions in all common vehicle types.
Compact, powerful and easy to program, they are the optimal solution if you:
Electronic power distributors are programmable controllers whose main task is to supply power and control functions in vehicles. They can be used as standalone power distributors or to expand existing systems with additional functions.
The electronic power distributors represent a compact and intelligent alternative to our classic central electrical units and power boards.
The advantages of our Electronic Power Distributors:
ICCS CAN controllers are intelligent modules that can function as a standalone solution or extend existing CAN networks. They are suitable for use in mobile machines with the vehicle electrical systems of 9-30 V.
Depending on the complexity of the tasks or the number of inputs and outputs required, you can select the right solution for you from a wide range of CAN controllers.
The intelligent ICCS small controllers in the form of relays enable the realization of a wide variety of functions in all common vehicle types such as:
Safety Controllers are specialized controllers used to monitor and control safety-relevant functions in industrial vehicles. The main purpose of Safety Controllers is to protect people, machines and the environment by ensuring that the vehicle operates safely under all condtions.
The intelligent function-specific modules enable the realization of certain functions, such as voltage supply of sensors and small consumers, switching of ohmic loads, etc.
Visit our download area
Our WE ICS Download Center gives you an overview of all our brochures, data sheets and more at a glance. Download all product documents as a PDF file now!